-
XT4H 250 TMA 250-2500 3p F F1SDA068345R1₹15,558.00C.BREAKER TMAX XT4H 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A Learn MoreXT1H 160 TMD 32-450 4p F F1SDA080853R1₹10,010.53C.BREAKER TMAX XT1H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A Learn MoreXT2H 160 TMD 16-300 3p F F1SDA067594R1₹8,221.00C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 16-300 A Learn MoreXT4H 250 TMA 250-2500 4p F F InN=100%1SDA068364R1₹21,965.99C.BREAKER TMAX XT4H 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A FULLY RATED NEUTRAL Learn MoreT5H 400 PR222DS/P-LSIG In=400 3p F F1SDA054355R1₹43,180.92C.BREAKER TMAX T5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 400 Learn MoreT5H 400 PR221DS-LS/I In=400 3p F F1SDA054349R1₹25,046.00C.BREAKER TMAX T5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 400 Learn MoreT6H 800 PR222DS/P-LSIG In=800 4p F F1SDA060297R1₹74,989.29C.BREAKER TMAX T6H 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 800 Learn MoreT5H 630 PR222DS/P-LSIG In=630 4p F F1SDA054419R1₹61,681.00C.BREAKER TMAX T5H 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 630 Learn MoreT5H 630 TMA 500-5000 3p F F1SDA054465R1₹26,019.00C.BREAKER TMAX T5H 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 500 I3=2500...5000 A Learn MoreT5H 400 TMA 320-3200 3p F F1SDA054444R1₹20,157.00C.BREAKER TMAX T5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A Learn MoreT6H 800 PR222DS/P-LSIG In=800 3p F F1SDA060292R1₹63,717.64C.BREAKER TMAX T6H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSIG R 800 Learn MoreXT2H 160 TMA 160-1600 3p F F1SDA067604R1₹14,536.00C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 160 I3=800...1600 A Learn MoreT7H 1600 PR231/P LS/I In=1600A 3p F F M1SDA063042R1₹127,283.94C.BREAKER TMAX T7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1600 Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
Accessories for Tmax XT
CMHS
CRP
DS201 M
E200
FB200
OA1G
OA3G
OEA
OFAF0
OHB125
OHB145
OHB175
OHB200
OHB45
OHB65
OHB80
OHB95
OHBS2
OHYS2
OS200
OS400
OS630
OT100F
OT160EV
OT160G
OT16FT
OT200E
OT250E
OT25F
OT25FT
OT315E
OT3200E
OT400E
OT630E
OTDC100
OTDC16
OTS125
OTS40
OTS63
OXP12
OXP6
OXS6
S200 80-100A
S200M
S800B
SACE FORMULA
SACE Tmax T
8
SACE Tmax XT
5
SB200 DC
SB200M
SDB200
TP
TRAU
XLP00
XLP000
M1M
MV Relays
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 1600A
1
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
1
Main Circuit 32A
Main Circuit 400A
2
Main Circuit 40A
Main Circuit 500A
1
Main Circuit 50A
Main Circuit 630A
1
Main Circuit 63A
Main Circuit 800A
2
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8.5A
10A
12.5A
16A
1
20A
25A
32A
1
40A
50A
52A
63A
80A
100A
125A
160A
1
200A
225A
250A
2
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
6
690 volt AC ; 500 volt DC
5
690 volt AC ; 750 volt DC
2
1000 volt