-
XT2S 160 MA 160 Im=960…2240 3p F F1SDA076530R1₹7,959.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 160 A I3=960...2240 A Learn MoreXT1S 160 TMD 32-450 3p F F1SDA080833R1₹6,064.61C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A Learn MoreXT2S 160 Ekip LSIG In=160A 4p FF In=100%1SDA067856R1₹26,701.00C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL Learn MoreXT4S 250 TMA 200-2000 3p F F1SDA068310R1₹11,840.00C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A Learn MoreXT4S 250 MA 200 Im=1000...2000 3p F F1SDA068440R1₹17,078.43C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 200 A I3=1000...2000 A Learn MoreXT2S 160 TMA 40-400 3p F F1SDA067554R1₹6,542.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 40 I3=200...400 A Learn MoreXT1S 160 TMD 63-630 3p F F1SDA067432R1₹6,064.61C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A Learn MoreXT2S 160 TMA 63-630 3p F F1SDA067556R1₹6,224.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 63 I3=315...630 A Learn MoreXT4S 250 Ekip LSIG In=250A 4p F F1SDA068510R1₹27,372.00C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn MoreXT2S 160 TMD 16-300 3p F F1SDA067550R1₹6,542.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 16-300 A Learn MoreXT2S 160 MA 32 Im=192...448 3p F F1SDA067766R1₹6,840.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 32 A I3=192...448 A Learn MoreXT1S 160 TMD 125-1250 3p F F1SDA067435R1₹7,317.00C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A Learn MoreXT2S 160 Ekip LS/I In=100A 3p F F1SDA067803R1₹11,266.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 100 A Learn MoreXT1S 160 TMD 32-450 4p F F1SDA080848R1₹8,794.24C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A Learn MoreXT3S 250 TMD 250-2500 4p F F InN=100%1SDA068232R1₹14,722.00C.BREAKER TMAX XT3S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A FULLY RATED NEUTRAL Learn MoreXT2S 160 Ekip LS/I In=100A 4p F F1SDA067836R1₹14,300.00C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 100 A Learn MoreXT4S 250 Ekip LS/I In=250A 4p F F1SDA068495R1₹22,330.00C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 250 A Learn MoreXT2S 160 TMD 32-320 3p F F1SDA067553R1₹6,869.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-320 A Learn MoreXT2S 160 TMD 25-300 3p F F1SDA067552R1₹6,542.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-300 A Learn MoreXT1S 160 TMD 63-630 4p F F1SDA067440R1₹8,794.24C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A Learn MoreXT2S 160 MA 100 Im=600...1400 3p F F1SDA067769R1₹7,058.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 100 A I3=600...1400 A Learn MoreXT1S 160 TMD 100-1000 4p F F1SDA067442R1₹8,794.24C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A Learn MoreXT2S 160 TMA 50-500 4p F F1SDA067576R1₹8,688.00C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 50 I3=250...500 A Learn MoreXT1S 160 TMD 160-1600 3p F F1SDA067436R1₹9,013.00C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A Learn MoreXT1S 160 TMD 100-1000 3p F F1SDA067434R1₹5,631.00C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A Learn MoreXT2S 160 Ekip LSIG In=63A 3p F F1SDA067817R1₹18,977.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 63 A Learn MoreXT2S 160 Ekip LS/I In=160A 4pFF InN=100%1SDA067838R1₹20,050.00C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 160 A FULLY RATED NEUTRAL Learn MoreXT2S 160 TMA 80-800 3p F F1SDA067557R1₹6,542.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400...800 A Learn MoreXT2S 160 Ekip LS/I In=160A 3p F F1SDA067804R1₹14,987.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 160 A Learn MoreT6S 800 TMA 800-8000 4p F F InN=100%In1SDA060223R1₹32,913.00C.BREAKER TMAX T6S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 800 I3=4000...8000 A FULLY RATED Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
Accessories for Tmax XT
CMHS
CRP
DS201 M
E200
FB200
OA1G
OA3G
OEA
OFAF0
OHB125
OHB145
OHB175
OHB200
OHB45
OHB65
OHB80
OHB95
OHBS2
OHYS2
OS200
OS400
OS630
OT100F
OT160EV
OT160G
OT16FT
OT200E
OT250E
OT25F
OT25FT
OT315E
OT3200E
OT400E
OT630E
OTDC100
OTDC16
OTS125
OTS40
OTS63
OXP12
OXP6
OXS6
S200 80-100A
S200M
S800B
SACE FORMULA
SACE Tmax T
32
SACE Tmax XT
60
SB200 DC
SB200M
SDB200
TP
TRAU
XLP00
XLP000
M1M
MV Relays
Rated Current (In)
Main Circuit 1000A
4
Main Circuit 100A
Main Circuit 1250A
4
Main Circuit 125A
Main Circuit 1600A
2
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
2
Main Circuit 32A
Main Circuit 400A
6
Main Circuit 40A
Main Circuit 500A
2
Main Circuit 50A
Main Circuit 630A
6
Main Circuit 63A
Main Circuit 800A
6
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8.5A
10A
1
12.5A
1
16A
2
20A
25A
1
32A
5
40A
1
50A
2
52A
1
63A
8
80A
2
100A
9
125A
4
160A
9
200A
5
225A
250A
9
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
40
690 volt AC ; 500 volt DC
42
690 volt AC ; 750 volt DC
10
1000 volt