Clear all
Clear all
Include Out of Stock
Yes
No
Product Range
A110
4
A12
8
A145
4
A16
12
A185
3
A26
14
A30
6
A40
7
A45
4
A50
8
A63
4
A75
7
A9
12
A95
3
AA1
1
AF09
6
AF116
2
AF12
4
AF1350
1
AF140
3
AF146
2
AF16
5
AF190
3
AF205
3
AF26
5
AF265
2
AF2650
1
AF30
3
AF305
2
AF370
4
AF38
3
AF40
3
AF400
2
AF460
4
AF52
2
AF580
2
AF65
2
AF750
2
AF80
2
AF96
1
AL12
1
AL16
3
AL26
2
AL30
1
AL40
1
AL9
4
AX09
8
AX115
2
AX12
8
AX150
3
AX18
8
AX185
3
AX205
3
AX25
8
AX260
2
AX300
3
AX32
8
AX370
2
AX40
8
AX50
4
AX65
4
AX80
4
AX95
4
Accessories for Block Contactors
41
Accessories for Tmax T
40
Accessories for Tmax XT
51
B6
1
BC6
2
BC7
2
CA6
1
CAF6
1
CAL16
2
CAL18
2
CAL18X
2
CAL19
2
CK1
3
CL
21
CM-ESS
2
CM-IWN
1
CM-MPS
1
CM-MSS
1
CM-PBE
1
CM-PFS
2
CM-PVS
2
CM-SRS
1
CMHS
2
CP-E
6
CP-T
2
CR-M
23
CR-MX
11
CR-P
8
CR-P/M
1
CR-S
1
CRP
1
CT-AHE
5
CT-ARE
3
CT-ERE
6
CT-ERS
2
CT-MFE
1
CT-MFS
1
CT-SDE
2
CT-VWE
1
CT-YDE
1
DB200
1
DB25
1
DB45E
1
DB45EF
1
DB80E
1
DS201 M
20
E16DU
2
E200
5
E45DU
1
E80DU
1
EF146
1
EF19
1
EF205
1
FB200
18
HK1
3
HK4
1
HKF1
4
HKS4
3
Honora
12
Ivie
49
JSR
2
K6
1
KA2
1
KC6
3
KL70
3
KPR1
1
KT70
1
KTC15
1
MCB
2
MKey
1
MLBL
10
MO132
14
MO165
3
MO495
1
MS116
15
MS132
20
MS165
7
MS495
3
MS497
3
MSAH1
1
MSH
1
MSHD
4
MSMN
2
N22E
4
N31E
4
N40E
4
NF
12
NL22E
4
NL31E
4
NL40E
4
NX
12
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT16FT
1
OT200E
1
OT250E
3
OT25F
1
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
RT
1
S200 80-100A
8
S200M
28
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
175
SB200 DC
16
SB200M
82
SDB200
6
SK1
3
SK4
1
Smile
2
T16
4
TA110DU
2
TA200DU
1
TA25DU
11
TA42DU
1
TA75DU
2
TA80DU
1
TAL16
1
TAL26
1
TAL9
1
TF42
3
TP
1
TRAU
1
UA110
2
UA16
1
UA16RA
3
UA26
1
UA26RA
3
UA30
1
UA30RA
2
UA50
1
UA50RA
3
UA63RA
1
UA75
1
UA75RA
2
UA95
2
UMC100 I/Os
1
UMC100-PAN
1
UMC100.3 UC
1
VBC6
1
VI150-FBP
1
VM140/190
1
VM205/265
1
VM300H
1
Wall Box
4
XLP00
1
XLP000
1
ZA110
1
ZA185
2
ZA300
1
ZAF185
1
ZAF300
1
ZAF460
2
ZAF750
1
ZL110
1
ZL145
1
ZL185
1
ZL210
1
ZL260
1
ZL300
1
ZL400
1
ZL460
1
ZL580
1
ZL750
1
ZL95
1
M1M
3
Adiya
36
MV Relays
39
Tvisha
41
Snieo
45
Classic
46
Elegance
26
ITUS
5
Tvisha Antibacterial
21
Show more
Show less
Number Of Poles
1+N
20
1
28
2
77
3
404
4
216
5
2
Show more
Show less
Rated Current (In)
Main Circuit 1000A
8
Main Circuit 100A
10
Main Circuit 1250A
4
Main Circuit 125A
7
Main Circuit 1600A
3
Main Circuit 160A
5
Main Circuit 16A
2
Main Circuit 200A
8
Main Circuit 20A
1
Main Circuit 250A
6
Main Circuit 25A
2
Main Circuit 320A
5
Main Circuit 32A
4
Main Circuit 400A
19
Main Circuit 40A
3
Main Circuit 500A
5
Main Circuit 50A
2
Main Circuit 630A
14
Main Circuit 63A
9
Main Circuit 800A
15
Main Circuit 80A
5
0.5A
1
1A
2
1.6A
1
2A
5
3A
4
4A
6
5A
1
6A
14
8.5A
1
10A
15
12.5A
1
16A
25
20A
15
25A
40
32A
36
40A
31
50A
13
52A
2
63A
40
80A
15
100A
31
125A
16
160A
26
200A
11
225A
1
250A
19
Show more
Show less
Rated Operational Current (Ie)
0.16A
4
0.25A
4
0.31A
1
0.4A
4
3A
4
0.63A
5
1.3A
1
1.4A
1
1A
7
1.6A
3
1.7A
2
1.8A
1
2.3A
2
2.4A
1
2.5A
3
3.1A
1
4.2A
1
4A
11
5A
1
5.7A
1
6.3A
6
6.5A
1
7.6A
1
8.5A
1
10A
15
11A
1
12A
12
13A
2
14A
1
16A
18
18.9A
1
19A
1
20A
14
25A
16
32A
20
40A
10
42A
4
45A
1
52A
2
54A
2
63A
14
65A
1
75A
2
80A
4
90A
5
2A
5
50A
3
6A
17
125A
3
0.5A
1
8A
2
100A
3
110A
2
135A
1
150A
2
175A
1
200A
1
210A
1
Show more
Show less
Short Circuit Performance Level
8kA
2
10kA
15
18kA
35
25kA
37
36kA
114
50kA
92
70kA
13
Show more
Show less
Release Type
M
14
TM
210
EL
82
Tripping Characteristic
B
4
D
37
C
100
Rated Residual Current
30 mA
15
100 mA
11
300 mA
12
Rated Short-Circuit Capacity (Icn)
(230 / 400 V AC) 10 kiloampere
20
Fuse Type
NH
2
gG
2
DIN
4
Degree of Protection
IP44
2
IP67
2
IP67 ; IP69
1
Pin Configuration
2P+E
2
3P+E
1
3P+N+E
2
Protection Type
Prepared for MCB/RCD
1
Splashproof
1
Watertight
1
Switched Interlocked
2
Analog Inputs
0
1
3
2
Analog Inputs
0
1
3
2
Rated Operational Voltage
Main Circuit 1000 volt
16
Main Circuit 750 volt
4
230 / 400 volt AC
5
230-240 volt AC
20
230/400 volt AC
7
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
2
500 volt
4
550 volt AC ; 250 volt DC
63
690 volt AC
82
690 volt AC ; 500 volt DC
141
690 volt AC ; 750 volt DC
23
1000 volt
3
Show more
Show less
Rated Current (In)
0.16A
3
0.25A
3
0.31A
1
0.4A
3
0.63A
3
1.3A
1
1A
4
1.6A
2
1.7A
2
2.3A
2
2.5A
3
4.2A
1
4A
3
5mA
4
5.7A
1
6.3A
4
7mA
4
7.6A
1
8.2mA
2
8.5mA
1
9.2mA
2
9.3mA
1
9.4mA
1
10A
4
9.5mA
1
9.8mA
1
9.9mA
1
12A
3
13A
2
15mA
14
16A
6
20A
5
25A
4
32A
4
42A
2
54A
2