Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Block Contactors
10
Accessories for Emax
1
Accessories for Tmax T
4
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
DS201 M
1
E1250DU
1
E200
10
EK1000
1
Electronics
2
GAF1650
3
GAF185
2
GAF300
2
Honora
23
Ivie
145
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MCB
3
Millenium
381
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
ONE20
9
OS630
1
OT125F
1
OT25F
1
PSE
15
PSR
27
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
Smile
1
Sound system
2
TF42
1
ZAF
5
Zenit
536
Adiya
51
MV Relays
178
Tvisha
55
Snieo
56
Classic
125
Elegance
116
ITUS
115
Door Entry System
3
Busch
2
Tvisha Antibacterial
39
ElectroMagnetic Flowmeter
2
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Standalone Sensors
19
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Formula DSP
89
Actuators
4
Accessories
4
Universal Interfaces
2
Dimmers
1
Installation Contactors
57
MISTRAL65
8
Formula
1
PSTX
20
Formula Air
64
UPS
23
ESEAT
3
ELP ACCESSORIES
1
FURSE EARTHING & LIGHTNING
4
Rated Operational Current (Ie)
0.13A
1
0.16A
1
0.17A
1
0.23A
0.25A
0.31A
0.32A
0.41A
1
0.4A
3A
0.55A
1
0.63A
0.74A
1.3A
2
1.4A
1
1A
1
1.6A
1.7A
2
1.8A
1
2.3A
1
2.4A
1
2.5A
2.7A
2
3.1A
1
4.2A
1
4A
5A
1
5.7A
6.3A
6.5A
7.6A
1
8.5A
1
10A
2
11A
12A
13A
14A
16A
1
18.9A
1
19A
20A
24A
25A
1
28A
29A
30A
1
32A
2
33A
35A
1
38A
40A
42A
1
45A
47A
51A
52A
53A
54A
60A
1
63A
2
65A
67A
68A
70A
75A
78A
80A
2
87A
90A
1
2A
50A
6A
125A
0.5A
96A
0.1A
8A
100A
110A
1
135A
1
140A
1
150A
1
175A
1
200A
1
210A
380A
1
500A
1
800A
1
Rated Current (In)
0.13A
1
0.16A
0.17A
1
0.23A
0.25A
0.31A
0.32A
0.41A
1
0.4A
0.55A
1
0.63A
0.74A
1.3A
2
1A
1
1.6A
1.7A
2
2.3A
1
2.5A
2.7A
1
3.1A
1
4-6mA
4.2A
1
4A
4mA
5mA
5.7A
6.3A
7mA
7.6A
1
8.2mA
8mA
8.5mA
9.1mA
9.2mA
9.3mA
9.4mA
10.2mA
10A
2
10mA
9.5mA
9.7mA
9.8mA
9.9mA
11.2mA
12A
12mA
12.7mA
13A
13mA
15mA
16A
1
18.9A
20A
24A
25A
28A
29A
30A
1
32A
33A
35A
1
38A
40A
42A
45A
47A
51A
53A
54A
60A
1
65A
67A
68A
70A
75A
78A
87A
90A
1
96A
100A
110A
135A
140A
150A
210A
380A
1
500A
1
800A
1
Setting Range (OLR)
0.10-0.13A
1
0.10-0.16A
1
0.10-0.32A
0.13-0.17A
1
0.16-0.25A
0.17-0.23A
0.23-0.31A
0.25-0.40A
0.30-1.0A
0.31-0.41A
1
0.40-0.63A
0.41-0.55A
1
0.55-0.74A
0.63-1.00A
0.74-1.0A
1
0.80-2.7A
2
1.0-1.3A
2
1.00-1.40A
1
1.3-1.7A
2
1.30-1.80A
1
1.7-2.3A
1
1.70-2.40A
1
1.9-6.3A
2.0-6.3A
2.20-3.10A
2.3-3.1A
1
2.80-4.00A
3.1-4.2A
1
3.50-5.00A
1
4.2-5.7A
4.50-6.50A
5.7-18.9A
5.7-7.6A
1
6.00-8.50A
1
7.50-11.0A
7.6-10A
2
9.0-30A
1
10-13A
10.0-14.0A
13-16A
1
13.0-19.0A
15-45A
16-20A
18.0-25.0A
1
20-24A
22-28A
22.0-32.0A
2
24-29A
24.0-32.0A
25-33A
25-70A
27-80A
29-35A
1
29.0-42.0A
1
30-40A
35-38A
36-100A
36-47A
36-52A
36.0-52.0A
40-51A
44-53A
45-63A
1
45.0-63.0A
1
48-60A
50-140A
1
50-60A
1
54-150A
57-67A
57-68A
60-80A
1
60.0-80.0A
1
63-210A
65-78A
65-90A
66-90A
1
75-87A
80-110A
1
84-96A
100-135A
1
110-142A
110-150A
1
115-380A
1
130-175A
1
150-200A
1
150-500A
1
250-800A
1
Contact Configuration
Auxiliary Supply Voltage
Shops
A R Marketing and Services
1
ANS ELECTRIC LLP
27
APS SOLUÇÕES
2
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
4
BahiaTech Materiais Elétricos
Chirag Techno Electricals Co
Dynatech Engineers
EBASCO MARKETING
16
Electromart
16
GANPATI ELECTRICALS
Indian Electro trade
JKR SOLUTIONS
2
K G INDUSTRIAL PRODUCT
10
Kay Dee Engineers
Khandelwal Agencies
18
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
MULTIDRIVE
Micronova Impex Pvt Ltd
20
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
6
PIGEON AGENCY
7
PJNeblina
2
Pankaj Electricals
4
Paramount Industrial Corporation
3
Prakash Electrical Enterprises Pvt. Ltd.
11
Purva Vashi Electricals & Services Pvt. Ltd.
6
RADIANT
RH Materiais Elétricos
Ribeiro Automacao
2
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SOURABH ENGINEERS & CONSULTANT
11
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
5
Suman Electric Udyogs P Ltd
10
Synergy Infra & Projects
12
System Controls and Switchgears
18
Tanti Automatics
V D Electrical & Engineering Co.
7
Vashi Integrated Solutions Limited
2
eNarayan Elex India Pvt Ltd
Menu Category
Electronic Protection Relays
Mini Contactors
Rotary Handles
Signalling Contacts
Surge Protection Devices
Accessories
9
Automatic Change-Over Switch
Auxiliary Contacts
Boxes
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
DC MCB
Double Pushbuttons
Electronic Overload Relays
7
Enclosed Switch Disconnectors
Enclosures
free@Home Accessories
Fuse Switch Disconnector
Handles
Isolators
Lamp Block
Manual Change-Over Switch
Manual Motor Starter
Manual Motor Starter (Magnetic)
MCB
MCCB
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Motor Operators
Motorized Change-Over Switches
Mounting Kit
5
Optical Safety Devices
Other Accessories
Pilot Devices
Pilot Lights
Plates
Pushbuttons
RCBO
RCCB
RCD Block
Safety Products
Safety Relays & Controllers
Selector Switches
Sensors
Shunt Opening Release
Sockets
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Switch Disconnectors
Switch Fuse
Switches
Thermal Overload Relays
38
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Actuators
Power Supplies
Universal Interfaces
Dimmers
Emergency Pushbuttons
Joystick
Buzzer
ITUS
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Earthing and Lightning Protection
Search By