Clear all
Clear all
Include Out of Stock
Yes
No
Product Range
A110
4
A12
9
A145
4
A16
13
A185
3
A26
14
A30
7
A40
7
A45
4
A50
9
A63
4
A75
7
A9
12
A95
3
AA1
1
AF09
6
AF116
2
AF12
4
AF1350
1
AF140
3
AF146
2
AF16
5
AF190
3
AF205
3
AF26
5
AF265
2
AF30
3
AF305
2
AF370
4
AF38
3
AF40
2
AF400
2
AF460
4
AF52
2
AF580
2
AF65
1
AF750
2
AF80
2
AF96
1
AL12
1
AL16
3
AL26
2
AL30
1
AL40
1
AL9
5
AX09
8
AX115
2
AX12
8
AX150
3
AX18
8
AX185
3
AX205
3
AX25
8
AX260
2
AX300
3
AX32
8
AX370
2
AX40
8
AX50
4
AX65
5
AX80
4
AX95
4
Accessories for Block Contactors
44
Accessories for Tmax T
38
Accessories for Tmax XT
51
B6
1
B7
1
BC6
2
BC7
2
CA6
1
CAF6
1
CAL16
2
CAL18
2
CAL18X
2
CAL19
2
CK1
3
CL
21
CM-ESS
1
CM-IWN
1
CM-MPS
1
CM-MSS
1
CM-PBE
1
CM-PFS
2
CM-PVS
2
CM-SRS
1
CMHS
2
CP-E
6
CP-T
2
CR-M
22
CR-MX
11
CR-P
8
CR-P/M
1
CR-S
1
CRP
1
CT-AHE
5
CT-ARE
2
CT-ERE
6
CT-ERS
2
CT-MFS
1
CT-SDE
2
CT-VWE
1
CT-YDE
1
DB200
1
DB25
1
DB45E
1
DB45EF
1
DB80E
1
DS201 M
20
E16DU
2
E200
5
E45DU
1
E80DU
1
EF19
1
EF205
1
FB200
18
HK1
3
HK4
1
HKF1
4
HKS4
3
Honora
12
Ivie
54
JSR
2
K6
1
KA2
1
KC6
3
KL70
3
KPR1
1
KT70
1
KTC15
1
MCB
2
MKey
1
MLBL
10
MO132
14
MO165
3
MO495
1
MS116
15
MS132
19
MS165
7
MS495
3
MS497
3
MSAH1
1
MSH
1
MSHD
4
MSMN
2
N22E
4
N31E
5
N40E
5
NF
12
NL22E
5
NL31E
4
NL40E
4
NX
14
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS250
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT200E
1
OT250E
3
OT25F
2
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
62
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
172
SB200 DC
16
SB200M
82
SDB200
6
SK1
3
SK4
1
Smile
2
T16
4
TA110DU
2
TA200DU
1
TA25DU
11
TA42DU
1
TA75DU
2
TA80DU
1
TAL16
1
TAL26
1
TAL9
1
TF42
3
TP
1
TRAU
1
UA110
2
UA16
1
UA16RA
3
UA26
1
UA26RA
3
UA30
1
UA30RA
2
UA50
1
UA50RA
3
UA63RA
1
UA75
1
UA75RA
2
UA95
2
UMC100 I/Os
1
UMC100-PAN
1
UMC100.3 UC
1
VBC6
1
VI150-FBP
1
VM140/190
1
VM205/265
1
VM300H
1
Wall Box
7
XLP00
1
XLP000
1
ZA110
1
ZA185
2
ZA300
2
ZAF185
1
ZAF300
1
ZAF460
2
ZAF750
1
ZL110
1
ZL145
1
ZL185
1
ZL210
1
ZL260
1
ZL300
1
ZL400
1
ZL460
1
ZL580
1
ZL750
1
ZL95
1
M1M
3
Adiya
36
MV Relays
39
Tvisha
41
Snieo
43
Classic
45
Elegance
26
ITUS
5
Tvisha Antibacterial
21
Ring Main Unit
5
OT315_C
1
OT400_C
2
OT800_C
1
OTM160_CM
1
OTM200_CM
1
OT63_C
1
OTM400_CM
1
OT80_C
1
B7S
1
PROFIBUS Accessories
1
VBC6A
1
AF16ZB
1
AF145
1
AF185
1
VM300/460H
1
PR
1
LY185
1
BEA750/T5
1
LW205
1
S800-SOR
1
S800C
1
S200
19
S2C
2
Busbars PS
2
S200MUC
5
S200MTUC
1
SU200M
6
S200P
3
F200
2
S2C-UA
1
DS201 L
1
DDA200
4
DDA800
2
ELR
1
T2
4
T1
1
T1-T2
2
Show more
Show less
Number Of Poles
1+N
1
2
3
3
3+N
4
5
Show more
Show less
Rated Operational Current (Ie)
0.16A
0.25A
0.31A
0.4A
3A
0.63A
1.3A
1.4A
1A
1.6A
1.7A
1.8A
2.3A
2.4A
2.5A
3.1A
4.2A
4A
5A
5.7A
6.3A
6.5A
7.6A
8.5A
10A
11A
12A
13A
14A
16A
18.9A
19A
20A
25A
32A
40A
42A
45A
52A
54A
63A
1
65A
75A
80A
90A
1
2A
50A
6A
125A
0.5A
8A
100A
110A
1
135A
150A
175A
200A
210A
Show more
Show less
Analog Inputs
0
1
3
Analog Inputs
0
1
3
Rated Control Circuit Voltage (Uc)
DC Operation 110V
DC Operation 152-264V
DC Operation 24-60V
DC Operation 240V
DC Operation 24V
DC Operation 48V
DC Operation 77-143V
24V AC
24V DC
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
50 Hz / 60 Hz 110-250 2GV
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
50 Hz / 60 Hz 50-133 2GV
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 110V; 60 Hz 110-120V
1
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
50 Hz 220-230V; 60 Hz 230-240V
1
50 Hz 220V; 60 Hz 220-240V
50 Hz 230-240V
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24V; 60 Hz 24V
1
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 400-415V
50 Hz 400-415V; 60 Hz 415-440V
1
50 Hz 42V; 60 Hz 42V
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
110-127V AC
220-240V DC
380-415V AC
Show more
Show less
Number of Aux Contacts NC
0
4
1
2
2
3
4
Number of Aux Contacts NO
0
4
1
2
2
3
4
Setting Range (OLR)
0.10-0.16A
0.16-0.25A
0.23-0.31A
0.25-0.40A
0.40-0.63A
0.63-1.00A
0.74-1.0A
1.0-1.3A
1.00-1.40A
1.3-1.7A
1.30-1.80A
1.7-2.3A
1.70-2.40A
1.9-6.3A
2.0-6.3A
2.20-3.10A
2.80-4.00A
3.1-4.2A
3.50-5.00A
4.2-5.7A
4.50-6.50A
5.7-18.9A
5.7-7.6A
6.00-8.50A
7.50-11.0A
7.6-10A
10-13A
10.0-14.0A
13-16A
13.0-19.0A
15-45A
18.0-25.0A
22.0-32.0A
24.0-32.0A
27-80A
29.0-42.0A
36-52A
36.0-52.0A
45-63A
45.0-63.0A
60-80A
60.0-80.0A
63-210A
65-90A
1
66-90A
80-110A
1
100-135A
110-150A
130-175A
150-200A
Show more
Show less
Analog Inputs
0
1
3
Analog Outputs
0
1
Shops
Anand Utilities Pvt Ltd
Cauvery Electricals
Chirag Techno Electricals Co
Micronova Impex Pvt Ltd
PIGEON AGENCY
4
Prakash Electrical Enterprises
1
Rushil Enterprise
1
System Controls and Switchgears
4
Tanti Automatics