-
Relé de sobrecarga, TF65-28, relé de sobrecarga tripolar bimetálico, classe 10, com ajuste térmico de 22 à 28A, Linha Avançada, ABB₹3,638.18
(Inclusive of GST 18%)
Relé de sobrecarga, TF42-20, relé de sobrecarga tripolar bimetálico, classe 10, com ajuste térmico de 16 à 20A, Linha Avançada, ABB₹231.66(Inclusive of GST 18%)
Relé de sobrecarga, TF42-2,3, relé de sobrecarga tripolar bimetálico, classe 10, com ajuste térmico de 1,7 à 2,3A, Linha Avançada, ABB₹209.15(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Block Contactors
10
Accessories for Emax
1
Accessories for Tmax T
4
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
DS201 M
1
E1250DU
1
E200
10
EK1000
1
Electronics
2
GAF1650
3
GAF185
2
GAF300
2
Honora
23
Ivie
145
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MCB
3
Millenium
381
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
ONE20
9
OS630
1
OT125F
1
OT25F
1
PSE
15
PSR
27
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
Smile
1
Sound system
2
TF42
1
ZAF
5
Zenit
536
Adiya
51
MV Relays
178
Tvisha
55
Snieo
56
Classic
125
Elegance
116
ITUS
115
Door Entry System
3
Busch
2
Tvisha Antibacterial
39
ElectroMagnetic Flowmeter
2
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Standalone Sensors
19
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Formula DSP
89
Actuators
4
Accessories
4
Universal Interfaces
2
Dimmers
1
Installation Contactors
57
MISTRAL65
8
Formula
1
PSTX
20
Formula Air
64
UPS
23
ESEAT
3
ELP ACCESSORIES
1
FURSE EARTHING & LIGHTNING
4
Rated Operational Current (Ie)
0.13A
1
0.16A
0.17A
1
0.23A
2
0.25A
1
0.31A
2
0.32A
0.41A
1
0.4A
1
3A
0.55A
1
0.63A
1
0.74A
2
1.3A
1.4A
1A
2
1.6A
1.7A
1.8A
2.3A
1
2.4A
2.5A
2.7A
3.1A
2
4.2A
1
4A
1
5A
5.7A
2
6.3A
6.5A
1
7.6A
1
8.5A
10A
11A
1
12A
13A
2
14A
1
16A
18.9A
19A
1
20A
1
24A
1
25A
1
28A
1
29A
1
30A
32A
1
33A
1
35A
38A
1
40A
2
42A
1
45A
47A
1
51A
1
52A
2
53A
1
54A
60A
1
63A
65A
67A
2
68A
1
70A
75A
78A
1
80A
87A
1
90A
2
2A
50A
6A
125A
0.5A
96A
1
0.1A
8A
100A
110A
2
135A
1
140A
1
150A
175A
200A
210A
380A
500A
800A
Rated Current (In)
0.13A
1
0.16A
0.17A
1
0.23A
2
0.25A
0.31A
2
0.32A
0.41A
1
0.4A
0.55A
1
0.63A
0.74A
2
1.3A
1A
1
1.6A
1.7A
2.3A
1
2.5A
2.7A
3.1A
1
4-6mA
4.2A
1
4A
4mA
5mA
5.7A
2
6.3A
7mA
7.6A
1
8.2mA
8mA
8.5mA
9.1mA
9.2mA
9.3mA
9.4mA
10.2mA
10A
10mA
9.5mA
9.7mA
9.8mA
9.9mA
11.2mA
12A
12mA
12.7mA
13A
2
13mA
15mA
16A
18.9A
20A
1
24A
1
25A
28A
1
29A
1
30A
32A
33A
1
35A
38A
1
40A
1
42A
45A
47A
1
51A
1
53A
1
54A
60A
1
65A
67A
1
68A
1
70A
75A
78A
1
87A
1
90A
96A
1
100A
110A
1
135A
1
140A
1
150A
210A
380A
500A
800A
Setting Range (OLR)
0.10-0.13A
1
0.10-0.16A
0.10-0.32A
0.13-0.17A
1
0.16-0.25A
1
0.17-0.23A
2
0.23-0.31A
2
0.25-0.40A
1
0.30-1.0A
0.31-0.41A
1
0.40-0.63A
1
0.41-0.55A
1
0.55-0.74A
2
0.63-1.00A
1
0.74-1.0A
1
0.80-2.7A
1.0-1.3A
1.00-1.40A
1.3-1.7A
1.30-1.80A
1.7-2.3A
1
1.70-2.40A
1.9-6.3A
2.0-6.3A
2.20-3.10A
1
2.3-3.1A
1
2.80-4.00A
1
3.1-4.2A
1
3.50-5.00A
4.2-5.7A
2
4.50-6.50A
1
5.7-18.9A
5.7-7.6A
1
6.00-8.50A
7.50-11.0A
1
7.6-10A
9.0-30A
10-13A
2
10.0-14.0A
1
13-16A
13.0-19.0A
1
15-45A
16-20A
1
18.0-25.0A
1
20-24A
1
22-28A
1
22.0-32.0A
24-29A
1
24.0-32.0A
1
25-33A
1
25-70A
27-80A
29-35A
29.0-42.0A
1
30-40A
1
35-38A
1
36-100A
36-47A
1
36-52A
1
36.0-52.0A
1
40-51A
1
44-53A
1
45-63A
45.0-63.0A
48-60A
1
50-140A
50-60A
54-150A
57-67A
1
57-68A
1
60-80A
60.0-80.0A
63-210A
65-78A
1
65-90A
1
66-90A
1
75-87A
1
80-110A
2
84-96A
1
100-135A
1
110-142A
1
110-150A
115-380A
130-175A
150-200A
150-500A
250-800A
Shops
A R Marketing and Services
4
ANS ELECTRIC LLP
18
APS SOLUÇÕES
3
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
4
BahiaTech Materiais Elétricos
1
Chirag Techno Electricals Co
Dynatech Engineers
EBASCO MARKETING
17
Electromart
13
GANPATI ELECTRICALS
Indian Electro trade
JKR SOLUTIONS
1
K G INDUSTRIAL PRODUCT
15
Kay Dee Engineers
Khandelwal Agencies
15
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
MULTIDRIVE
1
Micronova Impex Pvt Ltd
13
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
8
PIGEON AGENCY
11
PJNeblina
Pankaj Electricals
5
Paramount Industrial Corporation
6
Prakash Electrical Enterprises Pvt. Ltd.
10
Purva Vashi Electricals & Services Pvt. Ltd.
8
RADIANT
RH Materiais Elétricos
3
Ribeiro Automacao
4
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
9
Suman Electric Udyogs P Ltd
16
Synergy Infra & Projects
System Controls and Switchgears
16
Tanti Automatics
V D Electrical & Engineering Co.
6
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
Menu Category
Electronic Protection Relays
Mini Contactors
Rotary Handles
Signalling Contacts
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
Boxes
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
DC MCB
Double Pushbuttons
Electronic Overload Relays
Enclosed Switch Disconnectors
Enclosures
free@Home Accessories
Fuse Switch Disconnector
Handles
Isolators
Lamp Block
Manual Change-Over Switch
Manual Motor Starter
Manual Motor Starter (Magnetic)
MCB
MCCB
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Motor Operators
Motorized Change-Over Switches
Mounting Kit
5
Optical Safety Devices
Other Accessories
Pilot Devices
Pilot Lights
Plates
Pushbuttons
RCBO
RCCB
RCD Block
Safety Products
Safety Relays & Controllers
Selector Switches
Sensors
Shunt Opening Release
Sockets
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Switch Disconnectors
Switch Fuse
Switches
Thermal Overload Relays
56
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Actuators
Power Supplies
Universal Interfaces
Dimmers
Emergency Pushbuttons
Joystick
Buzzer
ITUS
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Earthing and Lightning Protection
Search By