Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Block Contactors
10
Accessories for Emax
1
Accessories for Tmax T
4
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
DS201 M
1
E1250DU
1
E200
10
EK1000
1
Electronics
2
GAF1650
3
GAF185
2
GAF300
2
Honora
23
Ivie
145
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MCB
3
Millenium
381
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
ONE20
9
OS630
1
OT125F
1
OT25F
1
PSE
15
PSR
27
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
Smile
1
Sound system
2
TF42
1
ZAF
5
Zenit
536
Adiya
51
MV Relays
178
Tvisha
55
Snieo
56
Classic
125
Elegance
116
ITUS
115
Door Entry System
3
Busch
2
Tvisha Antibacterial
39
ElectroMagnetic Flowmeter
2
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Standalone Sensors
19
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Formula DSP
89
Actuators
4
Accessories
4
Universal Interfaces
2
Dimmers
1
Installation Contactors
57
MISTRAL65
8
Formula
1
PSTX
20
Formula Air
64
UPS
23
ESEAT
3
ELP ACCESSORIES
1
FURSE EARTHING & LIGHTNING
4
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
4A
5A
6.3A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
40A
50A
52A
63A
2
80A
100A
125A
160A
200A
225A
250A
400A
630A
800A
1000A
1250A
1600A
Color
Number Of Modules
Shops
A R Marketing and Services
44
ANS ELECTRIC LLP
APS SOLUÇÕES
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
13
BahiaTech Materiais Elétricos
Chirag Techno Electricals Co
Dynatech Engineers
EBASCO MARKETING
Electromart
GANPATI ELECTRICALS
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
Kay Dee Engineers
Khandelwal Agencies
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
MULTIDRIVE
Micronova Impex Pvt Ltd
74
Millennium Sales Corporation
NXT2BST SALES & SERVICES
67
Omega Power Controls
PIGEON AGENCY
Pankaj Electricals
Paramount Industrial Corporation
7
Prakash Electrical Enterprises Pvt. Ltd.
25
Purva Vashi Electricals & Services Pvt. Ltd.
RADIANT
RH Materiais Elétricos
Ribeiro Automacao
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
12
Suman Electric Udyogs P Ltd
Synergy Infra & Projects
System Controls and Switchgears
Tanti Automatics
47
V D Electrical & Engineering Co.
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
5
Menu Category
Electronic Protection Relays
Mini Contactors
Rotary Handles
Signalling Contacts
Surge Protection Devices
Accessories
70
Automatic Change-Over Switch
Auxiliary Contacts
Boxes
2
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
DC MCB
Double Pushbuttons
Electronic Overload Relays
Enclosed Switch Disconnectors
Enclosures
free@Home Accessories
Fuse Switch Disconnector
Handles
Isolators
Lamp Block
Manual Change-Over Switch
Manual Motor Starter
Manual Motor Starter (Magnetic)
MCB
MCCB
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Motor Operators
Motorized Change-Over Switches
Mounting Kit
Optical Safety Devices
Other Accessories
Pilot Devices
Pilot Lights
Plates
30
Pushbuttons
RCBO
RCCB
RCD Block
2
Safety Products
Safety Relays & Controllers
Selector Switches
Sensors
Shunt Opening Release
Sockets
19
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Switch Disconnectors
Switch Fuse
Switches
22
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Actuators
Power Supplies
Universal Interfaces
Dimmers
Emergency Pushbuttons
Joystick
Buzzer
ITUS
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Earthing and Lightning Protection
Search By