Clear all
Clear all
Include Out of Stock
Yes
No
Product Range
A110
4
A12
9
A145
4
A16
13
A185
3
A26
13
A30
7
A40
7
A45
4
A50
9
A63
4
A75
7
A9
12
A95
3
AA1
1
Accessories for Block Contactors
43
Accessories for Tmax T
34
Accessories for Tmax XT
48
AF09
6
AF116
2
AF12
4
AF1350
1
AF140
3
AF146
2
AF16
5
AF190
3
AF205
2
AF26
5
AF265
2
AF30
3
AF305
2
AF370
3
AF38
3
AF40
2
AF400
1
AF460
3
AF52
1
AF580
1
AF65
1
AF750
2
AF80
2
AF96
1
AL12
1
AL16
3
AL26
2
AL30
1
AL40
1
AL9
4
AX09
8
AX115
2
AX12
8
AX150
3
AX18
8
AX185
3
AX205
3
AX25
8
AX260
2
AX300
3
AX32
7
AX370
2
AX40
8
AX50
4
AX65
5
AX80
4
AX95
4
B6
1
B7
1
BC6
2
BC7
2
CAF6
1
CAL16
2
CAL18
2
CAL18X
2
CAL19
2
CK1
3
CL
21
CM-ESS
1
CM-IWN
1
CM-MPS
1
CM-MSS
1
CM-PBE
1
CM-PFS
1
CM-PVS
2
CMHS
2
CP-E
6
CP-T
2
CR-M
21
CR-MX
11
CR-P
7
CR-P/M
1
CR-S
1
CRP
1
CT-AHE
5
CT-ARE
2
CT-ERE
6
CT-ERS
2
CT-MFS
1
CT-SDE
2
CT-VWE
1
CT-YDE
1
DB200
1
DB25
1
DB45EF
1
DB80E
1
DS201 M
17
E16DU
2
E200
5
E80DU
1
EF19
1
EF205
1
FB200
18
HK1
3
HK4
1
HKF1
4
HKS4
3
Honora
12
Ivie
53
JSR
2
K6
1
KA2
1
KC6
3
KL70
3
KPR1
1
KT70
1
KTC15
1
MCB
2
MKey
1
MLBL
10
MO132
14
MO165
3
MO495
1
MS116
15
MS132
18
MS165
7
MS495
3
MS497
3
MSMN
1
N22E
4
N31E
5
N40E
5
NF
11
NL22E
5
NL31E
4
NL40E
4
NX
14
OA1G
2
OA3G
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OS200
1
OS250
1
OS400
2
OS630
1
OT160EV
2
OT160G
2
OT200E
1
OT250E
3
OT25F
2
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
61
S800B
7
SACE FORMULA
66
SACE Tmax T
66
SACE Tmax XT
166
SB200 DC
15
SB200M
81
SDB200
6
SK1
3
SK4
1
Smile
2
T16
2
TA110DU
2
TA200DU
1
TA25DU
11
TA42DU
1
TA75DU
2
TA80DU
1
TAL16
1
TAL26
1
TAL9
1
TF42
3
TP
1
TRAU
1
UA110
2
UA16
1
UA16RA
3
UA26
1
UA26RA
3
UA30
1
UA30RA
2
UA50
1
UA50RA
3
UA63RA
1
UA75
1
UA75RA
2
UA95
1
UMC100 I/Os
1
VBC6
1
VI150-FBP
1
VM140/190
1
VM205/265
1
VM300H
1
Wall Box
7
XLP00
1
XLP000
1
ZA110
1
ZA185
2
ZA300
2
ZAF185
1
ZAF300
1
ZAF460
2
ZAF750
1
ZL110
1
ZL145
1
ZL185
1
ZL210
1
ZL260
1
ZL300
1
ZL400
1
ZL460
1
ZL580
1
ZL750
1
ZL95
1
M1M
3
Adiya
36
MV Relays
33
Tvisha
41
Snieo
43
Classic
46
Elegance
26
ITUS
5
Tvisha Antibacterial
21
Ring Main Unit
5
OT315_C
1
OT400_C
2
OT800_C
1
OTM160_CM
1
OTM200_CM
1
OT63_C
1
OTM400_CM
1
OT80_C
1
PROFIBUS Accessories
1
VBC6A
1
AF16ZB
1
AF145
1
AF185
1
VM300/460H
1
PR
1
LY185
1
BEA750/T5
1
LW205
1
S800-SOR
1
S800C
1
S200
14
S2C
2
Busbars PS
1
S200MUC
5
SU200M
4
S200P
3
F200
2
S2C-UA
1
DS201 L
1
DDA200
4
ELR
1
T2
4
T1
1
T1-T2
2
Show more
Show less
Number Of Poles
1+N
1
2
3
25
3+N
4
5
Show more
Show less
Rated Operational Current (Ie)
0.16A
1
0.25A
0.4A
3A
0.63A
1.4A
1
1A
1.6A
1.7A
1
1.8A
1
2.3A
2.4A
1
2.5A
3.1A
4A
5A
1
5.7A
6.3A
6.5A
7.6A
1
8.5A
1
10A
1
11A
12A
13A
14A
16A
1
18.9A
19A
20A
25A
1
32A
2
40A
42A
1
52A
54A
63A
2
65A
75A
80A
2
90A
2A
50A
6A
125A
0.5A
8A
100A
110A
1
135A
1
150A
1
175A
1
200A
1
210A
Show more
Show less
Rated Current (In)
0.16A
0.25A
0.4A
0.63A
1A
1.6A
1.7A
1
2.3A
2.5A
4A
5mA
5.7A
6.3A
7mA
7.6A
1
8.2mA
8.5mA
9.2mA
9.3mA
9.4mA
10A
1
9.5mA
9.8mA
9.9mA
12A
13A
15mA
16A
1
20A
25A
32A
42A
54A
65A
75A
90A
100A
210A
Show more
Show less
Rated Control Circuit Voltage (Uc)
DC Operation 110V
DC Operation 152-264V
DC Operation 24-60V
DC Operation 240V
DC Operation 24V
DC Operation 48V
DC Operation 77-143V
1
24V AC
24V DC
50 Hz / 60 Hz 110-250 2GV
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
50 Hz / 60 Hz 50-133 2GV
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
2
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 110V; 60 Hz 110-120V
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
50 Hz 220-230V; 60 Hz 230-240V
50 Hz 220V; 60 Hz 220-240V
50 Hz 230-240V
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
2
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24V; 60 Hz 24V
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 400-415V
50 Hz 400-415V; 60 Hz 415-440V
50 Hz 42V; 60 Hz 42V
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
110-127V AC
220-240V DC
380-415V AC
Show more
Show less
Number of Aux Contacts NC
0
3
1
25
2
3
4
Number of Aux Contacts NO
0
2
1
26
2
3
4
Setting Range (OLR)
0.10-0.16A
1
0.16-0.25A
0.25-0.40A
0.40-0.63A
0.63-1.00A
1.00-1.40A
1
1.3-1.7A
1
1.30-1.80A
1
1.7-2.3A
1.70-2.40A
1
1.9-6.3A
2.0-6.3A
2.20-3.10A
2.80-4.00A
3.50-5.00A
1
4.2-5.7A
4.50-6.50A
5.7-18.9A
5.7-7.6A
1
6.00-8.50A
1
7.50-11.0A
7.6-10A
1
10-13A
10.0-14.0A
13-16A
1
13.0-19.0A
18.0-25.0A
1
22.0-32.0A
2
24.0-32.0A
27-80A
29.0-42.0A
1
36-52A
36.0-52.0A
45-63A
1
45.0-63.0A
1
60-80A
1
60.0-80.0A
1
63-210A
65-90A
66-90A
80-110A
1
100-135A
1
110-150A
1
130-175A
1
150-200A
1
Show more
Show less
Application
Contact multiplication
3
Bi-stable
2
Auxiliary Supply Voltage
24V DC
1