Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Electrification

3 products

Set Ascending Direction Set Descending Direction
  1. OHB145J12 HANDLE
    1SCA022381R2110
    ₹1,058.00
    OHB145J12 PISTOL HANDLE Learn More
  2. OHB65J6 HANDLE
    1SCA022380R9660
    ₹944.00
    OHB65J6 PISTOL HANDLE Learn More
  3. CM-PVS.31P Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC
    1SVR740794R1300
    ₹12,378.67
    The CM-PVS.31P relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 160-300 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.31P monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123