Clear all
Clear all
Include Out of Stock
Yes
No
Product Range
A110
4
A12
9
A145
4
A16
13
A185
3
A26
14
A30
7
A40
7
A45
4
A50
9
A63
4
A75
7
A9
12
A95
3
AA1
1
AF09
6
AF116
2
AF12
4
AF1350
1
AF140
3
AF146
2
AF16
5
AF190
3
AF205
3
AF26
5
AF265
2
AF30
3
AF305
2
AF370
4
AF38
3
AF40
2
AF400
2
AF460
4
AF52
2
AF580
2
AF65
1
AF750
2
AF80
2
AF96
1
AL12
1
AL16
3
AL26
2
AL30
1
AL40
1
AL9
5
AX09
8
AX115
2
AX12
8
AX150
3
AX18
8
AX185
3
AX205
3
AX25
8
AX260
2
AX300
3
AX32
8
AX370
2
AX40
8
AX50
4
AX65
5
AX80
4
AX95
4
Accessories for Block Contactors
44
Accessories for Tmax T
38
Accessories for Tmax XT
51
B6
1
B7
1
BC6
2
BC7
2
CA6
1
CAF6
1
CAL16
2
CAL18
2
CAL18X
2
CAL19
2
CK1
3
CL
21
CM-ESS
1
CM-IWN
1
CM-MPS
1
CM-MSS
1
CM-PBE
1
CM-PFS
2
CM-PVS
2
CM-SRS
1
CMHS
2
CP-E
6
CP-T
2
CR-M
22
CR-MX
11
CR-P
8
CR-P/M
1
CR-S
1
CRP
1
CT-AHE
5
CT-ARE
2
CT-ERE
6
CT-ERS
2
CT-MFS
1
CT-SDE
2
CT-VWE
1
CT-YDE
1
DB200
1
DB25
1
DB45E
1
DB45EF
1
DB80E
1
DS201 M
20
E16DU
2
E200
5
E45DU
1
E80DU
1
EF19
1
EF205
1
FB200
18
HK1
3
HK4
1
HKF1
4
HKS4
3
Honora
12
Ivie
54
JSR
2
K6
1
KA2
1
KC6
3
KL70
3
KPR1
1
KT70
1
KTC15
1
MCB
2
MKey
1
MLBL
10
MO132
14
MO165
3
MO495
1
MS116
15
MS132
19
MS165
7
MS495
3
MS497
3
MSAH1
1
MSH
1
MSHD
4
MSMN
2
N22E
4
N31E
5
N40E
5
NF
12
NL22E
5
NL31E
4
NL40E
4
NX
14
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS250
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT200E
1
OT250E
3
OT25F
2
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
62
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
172
SB200 DC
16
SB200M
82
SDB200
6
SK1
3
SK4
1
Smile
2
T16
4
TA110DU
2
TA200DU
1
TA25DU
11
TA42DU
1
TA75DU
2
TA80DU
1
TAL16
1
TAL26
1
TAL9
1
TF42
3
TP
1
TRAU
1
UA110
2
UA16
1
UA16RA
3
UA26
1
UA26RA
3
UA30
1
UA30RA
2
UA50
1
UA50RA
3
UA63RA
1
UA75
1
UA75RA
2
UA95
2
UMC100 I/Os
1
UMC100-PAN
1
UMC100.3 UC
1
VBC6
1
VI150-FBP
1
VM140/190
1
VM205/265
1
VM300H
1
Wall Box
7
XLP00
1
XLP000
1
ZA110
1
ZA185
2
ZA300
2
ZAF185
1
ZAF300
1
ZAF460
2
ZAF750
1
ZL110
1
ZL145
1
ZL185
1
ZL210
1
ZL260
1
ZL300
1
ZL400
1
ZL460
1
ZL580
1
ZL750
1
ZL95
1
M1M
3
Adiya
36
MV Relays
39
Tvisha
41
Snieo
43
Classic
45
Elegance
26
ITUS
5
Tvisha Antibacterial
21
Ring Main Unit
5
OT315_C
1
OT400_C
2
OT800_C
1
OTM160_CM
1
OTM200_CM
1
OT63_C
1
OTM400_CM
1
OT80_C
1
B7S
1
PROFIBUS Accessories
1
VBC6A
1
AF16ZB
1
AF145
1
AF185
1
VM300/460H
1
PR
1
LY185
1
BEA750/T5
1
LW205
1
S800-SOR
1
S800C
1
S200
19
S2C
2
Busbars PS
2
S200MUC
5
S200MTUC
1
SU200M
6
S200P
3
F200
2
S2C-UA
1
DS201 L
1
DDA200
4
DDA800
2
ELR
1
T2
4
T1
1
T1-T2
2
Show more
Show less
Number Of Poles
1+N
1
2
2
3
3
33
3+N
4
28
5
Show more
Show less
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
10
Main Circuit 1250A
Main Circuit 125A
7
Main Circuit 1600A
Main Circuit 160A
5
Main Circuit 16A
2
Main Circuit 200A
7
Main Circuit 20A
1
Main Circuit 250A
6
Main Circuit 25A
2
Main Circuit 320A
Main Circuit 32A
4
Main Circuit 400A
2
Main Circuit 40A
3
Main Circuit 500A
Main Circuit 50A
2
Main Circuit 630A
Main Circuit 63A
9
Main Circuit 800A
Main Circuit 80A
5
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
40A
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
Show more
Show less
Rated Operational Current (Ie)
0.16A
0.25A
0.31A
0.4A
3A
0.63A
1.3A
1.4A
1A
1.6A
1.7A
1.8A
2.3A
2.4A
2.5A
3.1A
4.2A
4A
5A
5.7A
6.3A
6.5A
7.6A
8.5A
10A
11A
12A
13A
14A
16A
18.9A
19A
20A
25A
32A
40A
42A
45A
52A
1
54A
63A
65A
75A
80A
90A
2A
50A
6A
125A
0.5A
8A
100A
110A
135A
150A
175A
200A
210A
Show more
Show less
Short Circuit Performance Level
8kA
10kA
15
18kA
15
25kA
16
36kA
19
50kA
70kA
Show more
Show less
Release Type
M
TM
65
EL
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
2
500 volt
550 volt AC ; 250 volt DC
63
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt
Show more
Show less
Number of Aux Contacts NC
0
1
1
2
3
4
Number of Aux Contacts NO
0
1
1
2
3
4
Setting Range (OLR)
0.10-0.16A
0.16-0.25A
0.23-0.31A
0.25-0.40A
0.40-0.63A
0.63-1.00A
0.74-1.0A
1.0-1.3A
1.00-1.40A
1.3-1.7A
1.30-1.80A
1.7-2.3A
1.70-2.40A
1.9-6.3A
2.0-6.3A
2.20-3.10A
2.80-4.00A
3.1-4.2A
3.50-5.00A
4.2-5.7A
4.50-6.50A
5.7-18.9A