Include Out of Stock
Number Of Poles

1301 products

1301 products

Switches & Sockets

1301 products

Set Ascending Direction Set Descending Direction
  1. ELSB_Tvisha_Project_Lot_1
    ELSB_Tvisha_Project_Lot_1
    ₹201,648.97
    1SYK100001A1501 - Switch 6 amp ( 1 module ) - 1112Qty 1SYK100001A1506 - Switch 16 amp ( 1module ) - 451Qty 1SYK100001A1542 - Fan Regulator ( 2 module ) - 131Qty 1SYK100001A1527 - Socket 6 amp - 392Qty 1SYK100001A1504 - Call bell switch  ( 1 module) - 40Qty 1SYK100001A1544 - Telephone jack - 40Qty 1SYK100001A1546 - Television jack - 120Qty 1SYK100001A1571 - modular cover plate 1 mod - 160Qty 1SYK100001A1572 - modular cover plate 2 mod - 131Qty 1SYK100001A1573 - modular cover plate 3 mod - 771Qty 1SYK100001A1574 - modular cover plate 4 mod - 91Qty 1SYK100001A1575 - modular cover plate 6 mod - 131Qty 1SYK100001A1576 - moduler cover plate 8 mod - 11Qty 1SYK100001A1541 - Blanker switch - 261Qty Learn More
  2. ELSB_Tvisha_Project_Lot_2
    ELSB_Tvisha_Project_Lot_2
    ₹40,329.79
    1SYK100001A1501 - Switch 6 amp ( 1 module ) - 2224Qty 1SYK100001A1506 - Switch 16 amp ( 1module ) - 901Qty 1SYK100001A1542 - Fan Regulator ( 2 module ) - 261Qty 1SYK100001A1527 - Socket 6 amp - 784Qty 1SYK100001A1504 - Call bell switch  ( 1 module) - 80Qty 1SYK100001A1544 - Telephone jack - 80Qty 1SYK100001A1546 - Television jack - 240Qty 1SYK100001A1571 - modular cover plate 1 mod - 320Qty 1SYK100001A1572 - modular cover plate 2 mod - 261Qty 1SYK100001A1573 - modular cover plate 3 mod - 1541Qty 1SYK100001A1574 - modular cover plate 4 mod - 181Qty 1SYK100001A1575 - modular cover plate 6 mod - 261Qty 1SYK100001A1576 - moduler cover plate 8 mod - 21Qty 1SYK100001A1541 - Blanker switch - 523Qty Learn More
  3. SAP/S.3 System Access Point 2.0 for ABB-free@home®
    2CKA006200A0155
    ₹18,080.01
    For commissioning and remote control of the ABB-free@home® system. Support for up to 150 free@home participants (independent of whether wireless or wired). With integrated free@home wireless antenna. With integrated free@home bus connection. Easy to mount thanks to the external power adapter (included in the scope of delivery). Optional supply via the yellow/white twisted pair of the bus line (24 V). Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable. Suitable as table device. Suitable for wall mounting. 2 x USB ports for future extension of functions. 2.4 GHz and 5 GHz WLAN 1 GHz dual core processor 512 MB working storage Scope of delivery: Mounting plate, power adapter, screws and dowels The bus connection is provided via the enclosed bus terminal. Learn More
  4. N2241 BL 110° motion sensor - 2M - White
    2CLA224100N1102
    ₹13,690.04
    Color: White. Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz Outputs: 1 Normally Open (NO). Potential free Max. power: - Incandescent: 1.800W @230Vac / 1.000W @127Vac - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac For automatic switching of devices dependent on motion and brightness. With integrated selector switch for ON-AUTOMATIC-OFF in the front side. Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side). Detection range: 5 m radious Adjustable light set point level for activation (from the front side). Detection angle: 110 ° Mounting height: 1,2 m Auxiliary control with N2X04.X push-buttons Temperature range (Device): -10 °C to 40 °C Size: 2 modules. Learn More
  5. SDA-F-2.1.PB.1-WL Sensor/dim actuator, 2/1gang, wireless for ABB-free@home®
    2CKA006200A0112
    ₹7,358.13
    For dimming 230 V~ loads. Communication with the free@home system is carried out wireless. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (left sensor channel is pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). The right sensor channel for programming additional functions (groups, scenes, etc.). For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. 2-wire connection (neutral conductor not required) 3-wire connection technology is possible as an option for improved load behaviour (for details see the online operating manual). With 230 V extension unit input (dimming brighter/darker, switching). With fixing claws. Learn More
  6. N2224 PL Electronic door bell 230Vac - 2M - Silver
    2CLA222400N1302
    ₹7,062.06
    Color: Silver. Rated voltage: 230 Vac / 50-60 Hz 4 melodies available Acoustic power at 1 meter with cover plate: 72 dB Size: 2 modules. Learn More
  7. N2185 BL USB charger 750mA, 1-gang - 1M - White
    2CLA218500N1102
    ₹2,741.00
    Color: White. Input voltage: 100 - 240 Vac ±10%; 50/60 Hz Input current: 0,12 A (with maximum load) Output voltage: 5 Vdc ±5% Output current: 750 mA Power consumption in stand-by: <= 0,3W@230Vac Energy efficiency: >= 66% Operating temperature: 0ºC to 45ºC Size: 1 module. Learn More
  8. N2185.2 BL - USB charger 2.000mA, 1-gang - 1M - White
    2CLA218520N1102
    ₹2,669.00
    Color: White. Input voltage: 100 - 230 Vac ±10%; 50/60 Hz. Input current: 0,20 A (with maximum load). Output voltage: 5 Vdc ±5%. Output current: 2.000 mA. Power consuption in stand-by: <= 0,01W@230Vac. Energy efficiency: >= 79%. Operating temparature: 0ºC to 45ºC. Overload protection and auto-restart Size: 1 module. Learn More
  9. AM11044-ST Switch 1-gang, 1-way, SP 20AX, Premium rocker size - ST
    2CLA620119N1101
    ₹2,318.58
    Rated voltage: 250Vac Rated current: 20AX Premium size rocker Learn More
  10. 6814 U-500 Busch-Watchdog Presence tech BasicLINE
    2CKA006800A2518
    ₹2,314.82
    For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable. Learn More
  11. SR-4-AMAN Rocker F@H 2/4 G
    2CLA622640N1801
    ₹1,124.37
    Cover plate ABB-free@ home® 2/4-Fold sensor for the SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1, SBA-F-2.1PB.1 and SU-F-2.0.PB.1sensors. Combination with frames AMD5144-XX & AMD5244-XX Learn More
  12. AMD5144-ST Half/double rocker frame 1G
    2CLA627100N1101
    ₹1,118.24
    Frame includes metal mounting plate. Dimensions 86x86 mm Learn More
  13. IIP1888 PL 18M Plate
    1SYK100001A1180
    ₹1,019.00
    Order Code: 1SYK100001A1180, Description:IIP1888 PL 18M Plate, Ivie,Silver painted Learn More
  14. IIP1888 AN 18M Plate
    1SYK100001A1280
    ₹957.00
    Order Code: 1SYK100001A1280, Description:IIP1888 AN 18M Plate, Ivie,Anthrecite Grey painted Learn More
  15. USB Charger, Tvisha - 2A 2Module (Tvisha White)
    1SYK100001A1553
    ₹935.00
    1SYK100001A1553 ITM2USBC BL  USB Charger 2A Learn More
  16. IIM1DNDS BL DND, MMR Set Internal & Exte
    1SYK100001A1055
    ₹829.00
    Order Code: 1SYK100001A1055, Description:IIM1DNDS BL DND, MMR Set Internal & External, Ivie,Euro White Learn More
  17. USB Charger, Adiya - 2A 2Module (Adiya White)
    1SYK100001A1353
    ₹779.00
    1SYK100001A1353 IAM2USBCW - USB Charger 2A Learn More
  18. HDMI Port, Tvisha - 1Module (Tvisha White)
    1SYK100001A1554
    ₹750.00
    1SYK100001A1554 ITM1HDMI BL  HDMI Port 2.0 Learn More
  19. IIP1286 PL 12M Plate
    1SYK100001A1179
    ₹724.00
    Order Code: 1SYK100001A1179, Description:IIP1286 PL 12M Plate, Ivie, Silver painted Learn More
  20. USB Charger, Tvisha - 1A 1Module (Tvisha White)
    1SYK100001A1552
    ₹684.00
    1SYK100001A1552 ITM1USBC BL  USB Charger 1A Learn More
  21. IIP1286 AN 12M Plate
    1SYK100001A1279
    ₹680.00
    Order Code: 1SYK100001A1279, Description:IIP1286 AN 12M Plate, Ivie,Anthrecite Grey painted Learn More
  22. HDMI Port, Adiya - 1Module (Adiya White)
    1SYK100001A1354
    ₹617.00
    1SYK100001A1354 IAM1HDMIW - HDMI Port 2.0 Learn More
  23. IIS2321L AN 32A, DP Switch
    1SYK100001A1208
    ₹571.00
    Order Code: 1SYK100001A1208, Description:IIS2321L AN 32A, DP Switch, Ivie,Anthrecite Grey painted Learn More
  24. IIS2321L PL 32A, DP Switch
    1SYK100001A1108
    ₹560.00
    Order Code: 1SYK100001A1108, Description:IIS2321L PL 32A, DP Switch, Ivie,Silver painted Learn More
  25. IIM2FR05 PL Step Fan Regulator 5 Step
    1SYK100001A1142
    ₹544.00
    Order Code: 1SYK100001A1142, Description:IIM2FR05 PL Step Fan Regulator 5 Step, Ivie,Silver painted Learn More
  26. IIM2FR05 AN Step Fan Regulator 5 Step
    1SYK100001A1242
    ₹541.00
    Order Code: 1SYK100001A1242, Description:IIM2FR05 AN Step Fan Regulator 5 Step, Ivie,Anthrecite Grey painted Learn More
  27. IIM2ST25 BL Single Phase Starter 25A
    1SYK100001A1052
    ₹471.00
    Order Code: 1SYK100001A1052, Description:IIM2ST25 BL Single Phase Starter 25A, Ivie,Euro White Learn More
  28. IIP0855 AN 8M Plate Square
    1SYK100001A1278
    ₹465.00
    Order Code: 1SYK100001A1278, Description:IIP0855 AN 8M Plate Square, Ivie,Anthrecite Grey painted Learn More
  29. IIP0855 PL 8M Plate Square
    1SYK100001A1178
    ₹465.00
    Order Code: 1SYK100001A1178, Description:IIP0855 PL 8M Plate Square, Ivie,Silver painted Learn More
  30. IIM3DOWN AN Down Lighter
    1SYK100001A1259
    ₹441.00
    Order Code: 1SYK100001A1259, Description:IIM3DOWN AN Down Lighter, Ivie,Anthrecite Grey painted Learn More
No more product
No more product