Switches & Sockets
ELSB_ADIYA_DC_SEP26_1
Out of stock
Product Id
ELSB_ADIYA_DC_SEP26_1,ELSP_ADIYA_DC_SEP26_1
1SYK100001A1329 IAK20306W -N 6A 3Pin Socket-150
1SYK100001A1342 IAM2FR05W - Fan Regulator 5Step-30
1SYK100001A1343 IAM1FR04W -Fan Regulator 4 Step-10
1SYK100001A1344 IAM1RJ11W -RJ 11TEL 2 Pin- 30
1SYK100001A1378 IAP1286W -12 M Plate- 5
More about ELSB_ADIYA_DC_SEP26_1
| Extended Product Type | ADIYA |
|---|---|
| Product Range | Adiya |
| Package Gross Weight | 1 |
| Package Height | 1 |
| Package Length | 1 |
| Package Width | 1 |
| Invoice Description | ELSP_ADIYA_DC_SEP26_1 |
| Total GST Percentage | 8,201.00 |
| HSN Number | 84149030 |
Write Your Own Review


