ELSB_ADIYA_MCB_DC_220226
₹31,500.00
Product Id
ELSB_ADIYA_MCB_DC_220226
10 1SYK100001A1372 IAP0233W -2 M Plate
6 1SYK100001A1374 IAP0453W -4 M Plate
20 1SYK100001A1376 IAP0893W -8 M Plate
4 1SYK100001A1378 IAP1286W -12 M Plate
70 1SYK100001A1301 IAS10610W -6A 1 way switch
30 1SYK100001A1306 IAS11610W -16A 1 way switch with Ind
10 1SYK100001A1312 16A 2 way Mega switch with ind.
4 1SYK100001A1309 32A 1 way DP switch with ind.
30 1SYK100001A1341 Blank plate
30 1SYK100001A1329 6A 3 Pin Socket
30 1SYK100001A1323 6/16A Socket
10 1SYK100001A1347 Flex outlet
6 1SYK100001A1343 Fan regulator 4 step
2 1SYK100001A1304 6A Bell switch with ind.
4 1SYK100001A1346 TV socket
10 1SYK100001A1351 Indicator
4 1SYK100001A1344 RJ 11TEL 2 Pin
5 1SYK100001A1345 RJ 45 Jack CAT 6
6 1SYK100001A1350 Foot lamp
17 1SYS671015R0164 SW201M-C16
5 1SYS671015R0254 SW201M-C25
1 1SYS674015R0404 SW204M-C40
2 1SYS674015R0634 SW204M-C63
2 1SYF604015R1630 FW204 AC 63A-30mA
5 1SYK201110R0102 IMBR0233 - 1-2M Metal Box 1.0X52mm Depth
5 1SYK100001A1371 1 M plate
More about ELSB_ADIYA_MCB_DC_220226
| Extended Product Type | ELSB_ADIYA_MCB |
|---|---|
| Package Gross Weight | 1 |
| Product Range | Adiya |
| Invoice Description | ELSB_ADIYA_MCB |
| Package Height | 1 |
| Package Length | 1 |
| Package Width | 1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹31,500.00 Free delivery | ||||
| ₹31,500.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹31,500.00 Free delivery | ||||
| ₹31,500.00 Free delivery |
Write Your Own Review


