ELSP_2000A_EDO_LSIG_without_display_ACB
Out of stock
Product Id
ELSP_2000A_EDO_LSIG_without_display_ACB
1SDA080431R1 - FA2C 2000 4p WMP - 3Qty
1SDA080508R1 - FA2/HF2.2 W FP Iu=2000 4p HR HR - 3Qty
1SDA080515R1 - Ek 1 LSIG - 3Qty
1SDA080519R1 - YO FA/HF2 220-240 VAC/DC - 3Qty
1SDA080521R1 - YC FA/HF2 220-240 VAC/DC - 3Qty
1SDA080525R1 - M FA2/FA4 220-250 VAC/DC - 3Qty
More about ELSP_2000A_EDO_LSIG_without_display_ACB
Package Width | 1 |
---|---|
Package Length | 1 |
Package Height | 1 |
Invoice Description | ELSP_2000A_EDO_LSIG_without_display_ACB |
Product Range | Formula Air |
Package Gross Weight | 1 |
Extended Product Type | ELSP_2000A_EDO_LSIG_without_display_ACB |
Total GST Percentage | 18.00 |
HSN Number | ELSP_2000A_EDO_LSIG_without_display_ACB |
Country of origin | ELSP_2000A_EDO_LSIG_without_display_ACB |
Write Your Own Review