Clear all
Clear all

2 products

2 products

Energy Distribution

2 products

Set Ascending Direction Set Descending Direction
  1. CV2D2J Relay, 220VDC, 2NO+2NC
    1MYN563627-EBC
    ₹3,167.00
    CV2D2J Relay, 220VDC, 2NO+2NC Learn More
  2. CV2D2J Relay, 220VDC, 4NO+0NC
    1MYN563627-EBB
    ₹3,167.00
    CV2D2J Relay, 220VDC, 4NO+0NC Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123