-
XLP00-6BC Fuse Switch Disconnector1SEP101890R0002₹3,390.00XLP00,3-pole,160A, incl. 6 Bridge Clamps Learn MoreOS250B04N2P SWITCH FUSE1SYN022750R7800₹8,905.93Switch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,B1-B3,Handle and shaft included,Switched - With Solid LinkIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn MoreOS400B03N3P SWITCH FUSE1SYN022753R9160₹11,170.82Switch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,B1-B4,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn MoreOS200B03P SWITCH FUSE1SYN022709R9330₹8,028.72Switch Fuses,Front Operated,3-pole,03 (Left Side),British Standard,B1-B2,Handle and shaft included,IP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn MoreOS400B03P SWITCH FUSE1SYN022719R0840₹11,379.97Switch Fuses,Front Operated,3-pole,03 (Left Side),British Standard,B1-B4,Handle and shaft included,IP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn MoreOS200B03N3P SWITCH FUSE1SYN022750R0620₹6,011.63Switch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,B1-B2,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn MoreOS800B03P SWITCH FUSE1SYN022825R7550₹20,891.00Switch Fuses,Front Operated,3-pole,03 (Left Side),British Standard,C1-C3,Handle and shaft included,IP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm Learn MoreOS630B03N3P SWITCH FUSE1SYN100860R1001₹18,708.90Switch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,C1-C2,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm Learn MoreOS250B03N3P SWITCH FUSE1SYN022750R8010₹7,751.18Switch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,B1-B3,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn MoreOS315B03N3P SWITCH FUSE1SYN022753R8940₹10,904.03Switch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,B1-B4,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn MoreOS250B03P SWITCH FUSE1SYN022750R6660₹11,090.82Switch Fuses,Front Operated,3-pole,03 (Left Side),British Standard,B1-B3,Handle and shaft included,IP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn MoreOS400B04N2P SWITCH FUSE1SYN022719R2890₹12,905.42Switch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,B1-B4,Handle and shaft included,Switched - With Solid LinkIP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn MoreOS1250B03P SWITCH FUSE1SCA105250R1001Out of stockSwitch Fuses,Front Operated,3-pole,03 (Left Side),British Standard,D1,Handle and shaft included, Learn MoreOS250B02P SWITCH FUSE1SCA022769R9440Out of stockSwitch Fuses,Front Operated,2-pole,02 (Left Side),British Standard,B1-B3,Handle and shaft included, Learn MoreOS800B02P SWITCH FUSE1SCA022837R6480Out of stockSwitch Fuses,Front Operated,2-pole,02 (Left Side),British Standard,C1-C3,Handle and shaft included, Learn MoreOS400B02P SWITCH FUSE1SCA022813R7220Out of stockSwitch Fuses,Front Operated,2-pole,02 (Left Side),British Standard,B1-B4,Handle and shaft included, Learn MoreOS1250B04N2P SWITCH FUSE1SCA105469R1001Out of stockSwitch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,D1,Handle and shaft included,Switched - With Solid Link Learn MoreOS200B02P SWITCH FUSE1SCA022769R7820Out of stockSwitch Fuses,Front Operated,2-pole,02 (Left Side),British Standard,B1-B2,Handle and shaft included Learn MoreOS1250B03N3P SWITCH FUSE1SCA107936R1001Out of stockSwitch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,D1,Handle and shaft included,Detachable Neutral Link Integrated Into the Mechanism Learn MoreXLP1-6BC Fuse Switch Disconnector1SEP101891R0002Out of stockXLP1,3-pole,250A, incl. 6 Bridge Clamps Learn MoreXLP3-6BC Fuse Switch Disconnector1SEP101975R0002Out of stockXLP3,3-pole,630A, incl. 6 Bridge Clamps Learn MoreXLP2-6BC Fuse Switch Disconnector1SEP101892R0002Out of stockXLP2,3-pole,400A, incl. 6 Bridge Clamps Learn MoreXLP000-6CC Fuse Switch Disconnector1SEP201428R0001Out of stockXLP000,3-pole,100A, incl. 6 Cage Clamps Learn MoreOS315B02P SWITCH FUSE1SCA022817R3450Out of stockSwitch Fuses,Front Operated,2-pole,02 (Left Side),British Standard,B1-B4,Handle and shaft included. Learn MoreOS630B03P SWITCH FUSE1SYN022825R5850Out of stockSwitch Fuses,Front Operated,3-pole,03 (Left Side),British Standard,C1-C2,Handle and shaft included,IP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm Learn MoreOS630B04N2P SWITCH FUSE1SYN022825R6230Out of stockSwitch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,C1-C2,Handle and shaft included,Switched - With Solid LinkIP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm Learn MoreOS800B03N3P SWITCH FUSE1SYN100861R1001Out of stockSwitch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,C1-C3,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm Learn MoreOS315B04N2P SWITCH FUSE1SYN022719R2710Out of stockSwitch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,B1-B4,Handle and shaft included,Switched - With Solid LinkIP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn MoreOS800B04N2P SWITCH FUSE1SYN022825R8010Out of stockSwitch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,C1-C3,Handle and shaft included,Switched - With Solid LinkIP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm Learn MoreOS200B04N2P SWITCH FUSE1SYN022709R9410Out of stockSwitch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,B1-B2,Handle and shaft included,Switched - With Solid LinkIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn More
Include Out of Stock
Product Range
Rated Current (In)
Rated Operational Voltage
Shops
EBASCO MARKETING
2
Electromart
1
K G INDUSTRIAL PRODUCT
2
Khandelwal Agencies
1
Micronova Impex Pvt Ltd
2
PIGEON AGENCY
1
Pankaj Electricals
Rushil Enterprise
Shanthi Electricals
6
Shree Narayan Sales & Services
System Controls and Switchgears
Vashi Integrated Solutions Limited
1
Menu Category
Compatibility