Clear all
Clear all

9 products

9 products

Fusegear

9 products

Set Ascending Direction Set Descending Direction
  1. OS200D03N3P SWITCH FUSE
    1SYN022749R8710
    ₹6,304.00
    Switch Fuses,Front Operated,4-pole,03 (Left Side),DIN,0,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn More
  2. OS250D04N2P SWITCH FUSE
    1SYN022719R2380
    ₹8,873.00
    Switch Fuses,Front Operated,4-pole,04 (Left Side),DIN,0,1,Handle and shaft included,Switched - With Solid LinkIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn More
  3. OS200D04N2P SWITCH FUSE
    1SYN022709R9680
    ₹7,566.00
    Switch Fuses,Front Operated,4-pole,04 (Left Side),DIN,0,Handle and shaft included,Switched - With Solid LinkIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn More
  4. OS250D03P SWITCH FUSE
    1SYN022719R0090
    ₹7,248.00
    Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,0,1,Handle and shaft included,IP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn More
  5. OS400D04N2P SWITCH FUSE
    1SYN022719R2460
    ₹13,689.00
    Switch Fuses,Front Operated,4-pole,04 (Left Side),DIN,0,1,2,Handle and shaft included,Switched - With Solid LinkIP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn More
  6. OS250D03N3P SWITCH FUSE
    1SYN022749R9430
    ₹8,352.00
    Switch Fuses,Front Operated,4-pole,03 (Left Side),DIN,0,1,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn More
  7. OS200D03P SWITCH FUSE
    1SYN022709R9500
    ₹6,393.00
    Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,0,Handle and shaft included,IP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm Learn More
  8. OS400D03N3P SWITCH FUSE
    1SYN022753R9320
    ₹11,288.00
    Switch Fuses,Front Operated,4-pole,03 (Left Side),DIN,0,1,2,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn More
  9. OS400B04N2P SWITCH FUSE
    1SYN022719R2890
    ₹13,041.00
    Switch Fuses,Front Operated,4-pole,04 (Left Side),British Standard,B1-B4,Handle and shaft included,Switched - With Solid LinkIP65 Black Handle of length 145mmShaft length of 250mm with diameter 12mm Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123