-
S2C-H6-11R - Auxiliary Contact2CDS200946R0001₹514.48S2C-H6-11R Auxiliary contact with contact configuration 1NO/1NC Learn MoreS800-SOR24 Shunt operation release2CCS800900R0191₹4,248.00S800-SOR24 Shunt operation release 24 V AC / DC Learn MoreS2C-H20L - Auxiliary Contact2CDS200936R0002₹584.00Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn MoreS2C-A2 - Shunt Trip2CDS200909R0002₹2,260.88Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn MoreS2C-UA 110 AC - Undervoltage release2CSS200911R0004₹2,940.00The S2C-UA 110 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 110V a.c. Learn MoreS2C-H11L - Auxiliary Contact2CDS200936R0001₹585.28Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn MoreS2C-A1 - Shunt Trip2CDS200909R0001₹2,290.00Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn MoreS2C-H6-02R - Auxiliary Contact2CDS200946R0003₹519.20S2C-H6-02R Auxiliary contact with contact configuration 2NC Learn MoreS2C-S/H6R - Signal / Auxiliary Contact2CDS200922R0001₹906.24Choice through a selector between indication of the position of the device’s contacts and signalling of a fault (overcurrent/short-circuit for MCBs and RCBOs, earth fault for RCCBs and RCBOs). Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. Learn MoreS2C-NT - Hand Operated Neutral2CDS200918R0001₹479.08The hand operated neutral has to be mounted on the left side of the MCB and be snaped on the DIN rail. It is used for measuring duties where the neutral conductor must be in the open position. Due to the special design of the handle - when switching the MCB ON- the neutral will close before and open after the MCB. Suitable for MCBs S200 series. Learn MorePS3/18/16BP - Busbar2CDL230489R1618₹597.00Busbar PS3/18/16BP. 3 Phases Busbar, 18 PINs, 16mm2 Learn MoreS800-AUX Auxiliary contact2CCS800900R0011₹1,637.84S800-AUX Auxiliary Contact - S800 accessory Learn MoreS2C-H6R - Auxiliary Contact2CDS200912R0001₹505.04Indication of the position of the device’s contacts. Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. To be mounted on the right side of the MCBs. Learn MoreS2C-H02L - Auxiliary Contact2CDS200936R0003₹637.20Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn MoreE213-16-002 Change over Switch2CCA703045R0001Out of stockChange over switches according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1 Learn MoreE214-25-202 Group Switch2CCA703031R0001Out of stockGroup switches (I-0-II) according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1 Learn MoreE 92/32s PV Fuse disconnector2CSM256913R1801Out of stockE 92/32s PV is a fuseholder for overcurrent and short circuit protection in PV applications with blown fuse indicator. Learn MoreE214-16-202 Group Switch2CCA703030R0001Out of stockGroup switches (I-0-II) according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1 Learn MoreE213-25-002 Change over Switch2CCA703046R0001Out of stockChange over switches according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1 Learn MoreS2C-UA 400 AC - Undervoltage release2CSS200911R0006Out of stockThe S2C-UA 400 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 400V a.c. Learn MoreS2C-OVP2 - Overvoltage release2CSS200993R0005Out of stockThe S2C-OVP2 overvoltage release has the function of monitoring voltage between the neutral and phase Learn MoreSA1 - Terminals and Installation MaterialGJF1101903R0001Out of stockSA 1 Adaptor for padlock with crossbar section 3mm Learn MoreSA1E - Terminals and Installation MaterialGJF1101903R0004Out of stockSA 1E Adaptor for padlock with crossbar section 6mm Learn MoreS2C-H6-20R - Auxiliary Contact2CDS200946R0002Out of stockS2C-H6-20R Auxiliary contact with contact configuration 2NO Learn MorePS1/12 - Busbar2CDL210001R1012Out of stockBusbar PS1/12. 1 Phase Busbar, 12 PINs, 10mm2 Learn MoreS2C-UA 12 DC - Undervoltage release2CSS200911R0001Out of stockThe S2C-UA 12 DC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 12V d.c. Learn MoreS800-AUX/ALT Auxiliary/signal contact2CCS800900R0021Out of stockS800-AUXAETBCALT AuxiliaryAETBCSignal Contact Learn MoreSA3 - Terminals and Installation MaterialGJF1101903R0003Out of stockSA3 Padlock set. Locking adaptor incl. padlock with 3 keys Learn MoreS2C-UA 110 DC - Undervoltage release2CSS200911R0009Out of stockThe S2C-UA 110 DC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 110V d.c. Learn More
Include Out of Stock
Categories
Product Range
Rated Current (In)
Color
Shops
A R Marketing and Services
ANS ELECTRIC LLP
2
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
Bharat Electrical Enterprises
Cauvery Electricals
EBASCO MARKETING
7
Electromart
2
K G INDUSTRIAL PRODUCT
3
Khandelwal Agencies
3
MACK ELECTRICAL
Micronova Impex Pvt Ltd
7
Omega Power Controls
Pankaj Electricals
1
Prakash Electrical Enterprises Pvt. Ltd.
Purva Vashi Electricals & Services Pvt. Ltd.
RADIANT
SIGMA AUTOMATION & INSTRUMENTS
SREE MAHANAM SALES & CONSTRUCTION
Shanthi Electricals
Shree Narayan Sales & Services
5
Suman Electric Udyogs P Ltd
System Controls and Switchgears
Tanti Automatics
V D Electrical & Engineering Co.
Vashi Integrated Solutions Limited
2
Menu Category
Compatibility
MCB