Clear all
Clear all

8 products

8 products

MCB

8 products

Set Ascending Direction Set Descending Direction
  1. S2C-H20L - Auxiliary Contact
    2CDS200936R0002
    ₹499.00
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn More
  2. S2C-A2 - Shunt Trip
    2CDS200909R0002
    ₹1,970.00
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn More
  3. S2C-UA 110 AC - Undervoltage release
    2CSS200911R0004
    ₹2,526.00
    The S2C-UA 110 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 110V a.c. Learn More
  4. S2C-H6-20R - Auxiliary Contact
    2CDS200946R0002
    ₹450.00
    S2C-H6-20R Auxiliary contact with contact configuration 2NO Learn More
  5. S2C-H11L - Auxiliary Contact
    2CDS200936R0001
    ₹511.00
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn More
  6. S2C-A1 - Shunt Trip
    2CDS200909R0001
    ₹1,970.00
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn More
  7. S2C-S/H6R - Signal / Auxiliary Contact
    2CDS200922R0001
    ₹789.00
    Choice through a selector between indication of the position of the device’s contacts and signalling of a fault (overcurrent/short-circuit for MCBs and RCBOs, earth fault for RCCBs and RCBOs). Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. Learn More
  8. PS3/18/16BP - Busbar
    2CDL230489R1618
    ₹597.00
    Busbar PS3/18/16BP. 3 Phases Busbar, 18 PINs, 16mm2 Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123