-
MCB, SB200M - 2A 4P (FP) C Curve 10kA1SYS274012R0024₹1,265.90System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 3P (TP) C Curve 10kA1SYS273012R0024₹943.06System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 2P (DP) D Curve 10kA1SYS272012R0021₹730.89System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - SB200 DC - 2P - C - 2 ampere1SYS252067R0024₹960.05System pro M compact SB200 DC Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in C-characteristics, different configurations (1P, 2P), breaking capacities (up to 6 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200 DC comply with IS/IEC 60947-2, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 3P (TP) D Curve 10kA1SYS273012R0021₹1,104.48System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 1P+N (SPN) C Curve 10kA1SYS271112R0024₹628.70System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 2P (DP) C Curve 10kA1SYS272012R0024₹607.46System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 1P (SP) D Curve 10kA1SYS271012R0021₹264.56System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 1P (SP) C Curve 10kA1SYS271012R0024₹220.90System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 4P (FP) D Curve 10kA1SYS274012R0021Out of stockSystem pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMCB, SB200M - 2A 3P+N (TPN) C Curve 10kA1SYS273112R0024Out of stockSystem pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications. Learn MoreMiniature Circuit Breaker - SB200 DC - 1P - C - 2 ampere1SYS251067R0024Out of stockSystem pro M compact SB200 DC Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in C-characteristics, different configurations (1P, 2P), breaking capacities (up to 6 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200 DC comply with IS/IEC 60947-2, allowing the use for residential, commercial and industrial applications. Learn More
Include Out of Stock
Categories
Product Range
Rated Current (In)
Rated Operational Current (Ie)
Shops
A R Marketing and Services
ANS ELECTRIC LLP
5
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
2
Bharat Electrical Enterprises
1
Cauvery Electricals
EBASCO MARKETING
7
Electromart
3
K G INDUSTRIAL PRODUCT
1
Khandelwal Agencies
2
MACK ELECTRICAL
6
Micronova Impex Pvt Ltd
4
Omega Power Controls
Pankaj Electricals
Prakash Electrical Enterprises Pvt. Ltd.
2
Purva Vashi Electricals & Services Pvt. Ltd.
2
RADIANT
1
SIGMA AUTOMATION & INSTRUMENTS
SREE MAHANAM SALES & CONSTRUCTION
Shanthi Electricals
Shree Narayan Sales & Services
2
Suman Electric Udyogs P Ltd
4
System Controls and Switchgears
3
Tanti Automatics
V D Electrical & Engineering Co.
3
Vashi Integrated Solutions Limited
2
Menu Category
Compatibility
MCB
