Include Out of Stock
Categories
Product Range
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
11
Main Circuit 1250A
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
9
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
9
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 320A
4
Main Circuit 32A
11
Main Circuit 400A
4
Main Circuit 40A
11
Main Circuit 500A
4
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
4
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
Main Circuit 80A
11
Main Circuit 90A
3
1A
1.6A
2A
2.5A
3.2A
4A
5A
6.3A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
40A
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
Short Circuit Performance Level
Rated Operational Voltage
Shops
A R Marketing and Services
9
ANS ELECTRIC LLP
12
Anand Utilities Pvt Ltd
5
Dynatech Engineers
43
EBASCO MARKETING
2
Electromart
29
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
10
Khandelwal Agencies
51
LAKSHYA ENTERPRISES
10
Micronova Impex Pvt Ltd
10
Omega Power Controls
1
Pankaj Electricals
Paramount Industrial Corporation
6
Prakash Electrical Enterprises Pvt. Ltd.
19
Purva Vashi Electricals & Services Pvt. Ltd.
1
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SREE MAHANAM SALES & CONSTRUCTION
27
Shree Narayan Sales & Services
1
Suman Electric Udyogs P Ltd
System Controls and Switchgears
32
V D Electrical & Engineering Co.
13
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
1
Search By