Include Out of Stock
Categories
Product Range
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
Main Circuit 80A
Main Circuit 90A
1A
3
1.6A
6
2A
9
2.5A
6
3.2A
6
4A
9
5A
6
6.3A
6
8A
6
8.5A
3
10A
18
12.5A
9
16A
16
20A
22
25A
28
32A
22
40A
22
50A
16
52A
6
63A
38
80A
19
100A
46
125A
18
160A
46
200A
15
225A
6
250A
35
Short Circuit Performance Level
Rated Operational Voltage
Shops
A R Marketing and Services
ANS ELECTRIC LLP
65
Anand Utilities Pvt Ltd
40
Dynatech Engineers
EBASCO MARKETING
130
Electromart
69
JKR SOLUTIONS
4
K G INDUSTRIAL PRODUCT
41
Khandelwal Agencies
74
LAKSHYA ENTERPRISES
Micronova Impex Pvt Ltd
41
Omega Power Controls
3
Pankaj Electricals
28
Paramount Industrial Corporation
7
Prakash Electrical Enterprises Pvt. Ltd.
33
Purva Vashi Electricals & Services Pvt. Ltd.
39
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
4
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
3
Suman Electric Udyogs P Ltd
126
System Controls and Switchgears
97
V D Electrical & Engineering Co.
8
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
4
Search By