Include Out of Stock
Categories
Product Range
Accessories for Tmax XT
1
Accessories for Emax
Accessories for Tmax T
1
DS201 M
E200
ONE20
OS630
OT125F
OT25F
S200M
S800B
SACE Tmax T
41
SACE Tmax XT
1
SB200M
MV Relays
ElectroMagnetic Flowmeter
Ring Main Unit
S800C
S200
S2C
SU200M
F200
DDA200
DDA800
ELR
F2C-A
TMax T
191
TMax XT
457
Formula DSA
170
System Pro M
S800
Formula DIN-Rail
Residual Current Monitor
Meters
Outdoor VCB
Fuse Links
Easyline-XLP
OS-OESA
OVR
OT
34
Formula DSP
60
Accessories
Dimmers
Formula Air
UPS
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
11
Main Circuit 1250A
28
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
28
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
9
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
9
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
Main Circuit 320A
12
Main Circuit 32A
11
Main Circuit 400A
28
Main Circuit 40A
11
Main Circuit 500A
10
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
28
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
21
Main Circuit 80A
11
Main Circuit 90A
3
0.5A
1A
3
1.6A
6
2A
9
2.5A
6
3.2A
6
3A
4A
9
5A
6
6.3A
6
6A
8A
6
8.5A
3
10A
18
12.5A
9
16A
16
20A
22
25A
28
32A
22
40A
24
50A
16
52A
6
63A
42
80A
22
100A
51
125A
23
160A
51
200A
15
225A
6
250A
35
400A
630A
800A
1000A
1250A
1600A
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
10
380-415 volt AC
230 volt AC
400-690 volt AC
254-440 volt AC
500 volt AC
24
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
42
500 volt
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
278
690 volt AC ; 500 volt DC
321
690 volt AC ; 750 volt DC
52
1000 volt
24
1100 volt DC
7
1500 volt
1500 volt DC
3
Shops
A R Marketing and Services
10
ANS ELECTRIC LLP
128
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
56
Chirag Techno Electricals Co
Dynatech Engineers
89
EBASCO MARKETING
179
Electromart
145
Indian Electro trade
JKR SOLUTIONS
4
K G INDUSTRIAL PRODUCT
65
Kay Dee Engineers
LAKSHYA ENTERPRISES
10
MACK ELECTRICAL
MANI SALES
Micronova Impex Pvt Ltd
75
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
6
PIGEON AGENCY
Pankaj Electricals
30
Paramount Industrial Corporation
32
Prakash Electrical Enterprises Pvt. Ltd.
104
Purva Vashi Electricals & Services Pvt. Ltd.
79
RADIANT
Rushil Enterprise
1
SIGMA AUTOMATION & INSTRUMENTS
4
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
47
Shree Narayan Sales & Services
17
Suman Electric Udyogs P Ltd
147
Synergy Infra & Projects
System Controls and Switchgears
208
V D Electrical & Engineering Co.
26
Vashi Integrated Solutions Limited
293
eNarayan Elex India Pvt Ltd
17
Menu Category
Rotary Handles
34
Surge Protection Devices
40
Accessories
144
Automatic Change-Over Switch
33
Auxiliary Contacts
29
DC MCB
27
Enclosed Switch Disconnectors
9
Fuse Switch Disconnector
5
Isolators
22
Manual Change-Over Switch
38
MCB
462
MCCB
922
Motor Operators
42
Motorized Change-Over Switches
34
Other Accessories
316
RCBO
86
RCCB
68
RCD Block
15
Shunt Opening Release
46
Switch Disconnectors
105
Switch Fuse
51
Undervoltage Release
59
Dimmers
1
Fixed ACB
30
Withdrawable ACB
30
MDO to EDO Conversion Kit
1
Single Phase
18
Three Phase
5
Search By