-
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)₹556,960.00
(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CVC)₹377,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: DV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: VC)₹318,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)₹312,700.00(Inclusive of GST 18%)
OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 110VDC, with CB mounting structure₹277,300.00(Inclusive of GST 18%)
Include Out of Stock
Categories
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Accessories
4
Dimmers
1
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
11
Main Circuit 1250A
35
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
28
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
12
Main Circuit 32A
11
Main Circuit 400A
36
Main Circuit 40A
11
Main Circuit 500A
10
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
36
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
29
Main Circuit 80A
11
Main Circuit 90A
3
0.5A
12
1A
19
1.6A
19
2A
35
2.5A
6
3.2A
6
3A
19
4A
30
5A
8
6.3A
6
6A
41
8A
10
8.5A
3
10A
60
12.5A
9
16A
57
20A
61
25A
91
32A
64
40A
69
50A
41
52A
6
63A
79
80A
44
100A
76
125A
34
160A
55
200A
18
225A
6
250A
36
400A
1
630A
13
800A
12
1000A
12
1250A
14
1600A
12
Rated Operational Current (Ie)
Short Circuit Performance Level
Rated Short-Circuit Capacity (Icn)
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
15
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
24
230 / 400 volt AC
30
230-240 volt AC
85
230/400 volt AC
35
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
42
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
278
690 volt AC ; 500 volt DC
333
690 volt AC ; 750 volt DC
62
1000 volt
79
1100 volt DC
7
1500 volt
3
1500 volt DC
3
Contact Configuration
Auxiliary Supply Voltage
Shops
A R Marketing and Services
93
ANS ELECTRIC LLP
324
Alpha Gama Electric Co.
3
Anand Utilities Pvt Ltd
167
Chirag Techno Electricals Co
7
Dynatech Engineers
159
EBASCO MARKETING
434
Electromart
250
Indian Electro trade
1
JKR SOLUTIONS
15
K G INDUSTRIAL PRODUCT
196
Kay Dee Engineers
1
Khandelwal Agencies
304
LAKSHYA ENTERPRISES
14
MACK ELECTRICAL
56
MANI SALES
36
Micronova Impex Pvt Ltd
331
Millennium Sales Corporation
47
NXT2BST SALES & SERVICES
20
Omega Power Controls
42
PIGEON AGENCY
59
Pankaj Electricals
53
Paramount Industrial Corporation
177
Prakash Electrical Enterprises Pvt. Ltd.
280
Purva Vashi Electricals & Services Pvt. Ltd.
185
RADIANT
10
Rushil Enterprise
1
SIGMA AUTOMATION & INSTRUMENTS
14
SOURABH ENGINEERS & CONSULTANT
13
SREE MAHANAM SALES & CONSTRUCTION
152
Shree Narayan Sales & Services
72
Suman Electric Udyogs P Ltd
217
Synergy Infra & Projects
12
System Controls and Switchgears
408
V D Electrical & Engineering Co.
65
Vashi Integrated Solutions Limited
14
eNarayan Elex India Pvt Ltd
66
Menu Category
Rotary Handles
34
Surge Protection Devices
40
Accessories
144
Automatic Change-Over Switch
33
Auxiliary Contacts
29
DC MCB
27
Enclosed Switch Disconnectors
9
Fuse Switch Disconnector
5
Isolators
22
Manual Change-Over Switch
38
MCB
462
MCCB
922
Motor Operators
42
Motorized Change-Over Switches
34
Other Accessories
316
RCBO
86
RCCB
68
RCD Block
15
Shunt Opening Release
46
Switch Disconnectors
105
Switch Fuse
51
Undervoltage Release
59
Dimmers
1
Fixed ACB
30
Withdrawable ACB
30
MDO to EDO Conversion Kit
1
Single Phase
18
Three Phase
5
UPS Type
Rating
1kVA - 3kVA
6kVA - 10kVA
Battery Type
Internal battery Model
External battery Model
Search By