Clear all
Clear all
Include Out of Stock

26 products

26 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

26 products

Set Ascending Direction Set Descending Direction
  1. OT25F4N2 SWITCH-DISCONNECTOR
    1SYN104886R1001
    ₹1,708.00
    4-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not includedIP65 Black J6 Handle with 45mm LengthShaft lenth of 170mm and dameter 6mm Learn More
  2. OT80F3 SWITCH-DISCONNECTOR
    1SCA105798R1001
    ₹1,989.00
    3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included Learn More
  3. OT100F3 SWITCH-DISCONNECTOR
    1SCA105004R1001
    ₹2,076.00
    3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included Learn More
  4. OT630E04P SWITCH-DISCONNECTOR
    1SCA022719R2030
    ₹16,394.63
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  5. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  6. OTDC16F3 DC Switch-disconnector
    1SCA121457R1001
    ₹1,479.00
    OTDC16F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 16 A single circuit Learn More
  7. OT630E02P SWITCH-DISCONNECTOR
    1SCA022866R5670
    ₹12,574.38
    2-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  8. OT25FT3 SWITCH-DISCONNECTOR
    1SCA104884R1001
    ₹1,065.00
    3-pole, front operated, door mounted switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle is not included Learn More
  9. OT250E04P SWITCH-DISCONNECTOR
    1SCA022710R0520
    ₹8,621.38
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  10. OTDC25F3 DC Switch-disconnector
    1SCA121458R1001
    ₹1,651.00
    OTDC25F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 25 A single circuit Learn More
  11. OT160G03P SWITCH-DISCONNECTOR
    1SCA135139R1001
    ₹5,206.75
    3-pole, front operated, base mounted switch-diconnector with protected clamp terminals and with black IP65 handle and shaft Learn More
  12. OT400E03P SWITCH-DISCONNECTOR
    1SCA022718R8780
    ₹10,593.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  13. OT630E03P SWITCH-DISCONNECTOR
    1SCA022718R8940
    ₹13,121.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  14. OT250E02P SWITCH-DISCONNECTOR
    1SCA022735R2500
    ₹6,467.88
    2-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  15. OT63F3 SWITCH-DISCONNECTOR
    1SCA105332R1001
    ₹995.00
    3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included Learn More
  16. OT160EV04P SWITCH-DISCONNECTOR
    1SCA120521R1001
    ₹7,537.25
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  17. OT25F3 SWITCH-DISCONNECTOR
    1SCA104857R1001
    ₹816.00
    3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included Learn More
  18. OTDC16F2 DC Switch-disconnector
    1SCA121454R1001
    ₹1,420.00
    OTDC16F2 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 16 A single circuit, IEC 1000 VDC 10 A single circuit Learn More
  19. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,074.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  20. OT250E03P SWITCH-DISCONNECTOR
    1SCA022710R0100
    ₹7,166.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  21. OTDC100E11K DC Switch-disconnector
    1SCA127730R1001
    ₹6,800.00
    OTDC100E11K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, IEC 1000 VDC 100 A Learn More
  22. OT400E02P SWITCH-DISCONNECTOR
    1SCA022741R7210
    ₹10,030.00
    2-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  23. OT3200E03P SWITCH-DISCONNECTOR
    1SCA128481R1001
    ₹129,335.38
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  24. OT160G04P SWITCH-DISCONNECTOR
    1SCA135140R1001
    ₹7,146.38
    4-pole, front operated, base mounted switch-diconnector with protected clamp terminals and with black IP65 handle and shaft Learn More
  25. OT200E03P SWITCH-DISCONNECTOR
    1SCA022712R0800
    ₹5,813.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  26. OT1000E03P SWITCH-DISCONNECTOR
    1SCA022860R5930
    ₹29,178.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
No more product
No more product