Clear all
Clear all

9 products

9 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

9 products

Set Ascending Direction Set Descending Direction
  1. S2C-H6-11R - Auxiliary Contact
    2CDS200946R0001
    ₹446.00
    S2C-H6-11R Auxiliary contact with contact configuration 1NO/1NC Learn More
  2. S2C-H20L - Auxiliary Contact
    2CDS200936R0002
    ₹499.00
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn More
  3. S2C-A2 - Shunt Trip
    2CDS200909R0002
    ₹1,970.00
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn More
  4. S2C-UA 110 AC - Undervoltage release
    2CSS200911R0004
    ₹2,526.00
    The S2C-UA 110 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 110V a.c. Learn More
  5. S2C-H6-20R - Auxiliary Contact
    2CDS200946R0002
    ₹450.00
    S2C-H6-20R Auxiliary contact with contact configuration 2NO Learn More
  6. S2C-H11L - Auxiliary Contact
    2CDS200936R0001
    ₹511.00
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn More
  7. S2C-A1 - Shunt Trip
    2CDS200909R0001
    ₹1,970.00
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn More
  8. S2C-S/H6R - Signal / Auxiliary Contact
    2CDS200922R0001
    ₹789.00
    Choice through a selector between indication of the position of the device’s contacts and signalling of a fault (overcurrent/short-circuit for MCBs and RCBOs, earth fault for RCCBs and RCBOs). Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. Learn More
  9. PS3/18/16BP - Busbar
    2CDL230489R1618
    ₹597.00
    Busbar PS3/18/16BP. 3 Phases Busbar, 18 PINs, 16mm2 Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123