Clear all
Clear all
Include Out of Stock

16 products

16 products

Energy Distribution

16 products

Set Ascending Direction Set Descending Direction
  1. T5S 630 TMA 500-5000 4p F F InN=100%In
    T5S 630 TMA 500-5000 4p F F InN=100%In
    ₹31,891.97

    (Inclusive of GST 18%)

  2. T5N 630 TMA 500-5000 4p F F InN=100%In
    T5N 630 TMA 500-5000 4p F F InN=100%In
    ₹29,133.00

    (Inclusive of GST 18%)

  3. T5S 630 TMA 500-5000 3p F F
    T5S 630 TMA 500-5000 3p F F
    ₹25,941.36

    (Inclusive of GST 18%)

  4. T5N 630 TMA 500-5000 3p F F
    T5N 630 TMA 500-5000 3p F F
    ₹20,952.00

    (Inclusive of GST 18%)

  5. XT2H 160 TMD 3,2-32 4p F F
    XT2H 160 TMD 3,2-32 4p F F
    Upon Request
  6. XT2N 160 TMD 3,2-32 3p F F
    XT2N 160 TMD 3,2-32 3p F F
    Upon Request
  7. XT2S 160 TMD 3,2-32 3p F F
    XT2S 160 TMD 3,2-32 3p F F
    Upon Request
  8. A3S 630 TMF 500-5000 3p F F
    A3S 630 TMF 500-5000 3p F F
    Upon Request
  9. A3N 630 TMF 500-5000 3p F F
    A3N 630 TMF 500-5000 3p F F
    Upon Request
  10. XT2H 160 TMD 3,2-32 3p F F
    XT2H 160 TMD 3,2-32 3p F F
    Upon Request
  11. XT2N 160 TMD 3,2-32 4p F F
    XT2N 160 TMD 3,2-32 4p F F
    Upon Request
  12. XT2S 160 TMD 3,2-32 4p F F
    XT2S 160 TMD 3,2-32 4p F F
    Upon Request
  13. T5H 630 TMA 500-5000 3p F F
    T5H 630 TMA 500-5000 3p F F
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.