Clear all
Clear all
Include Out of Stock

22 products

22 products

Energy Distribution

22 products

Set Ascending Direction Set Descending Direction
  1. OTM1000E4CM230C MOTORIZED C/O SWITCH
    1SYN112703R1001
    ₹113,709.00
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging bar for rating 1000…1250E_C 4P Learn More
  2. OTM200E3CM230C MOTORIZED C/O SWITCH
    1SYN022845R8960
    ₹30,191.00
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_160…250_C_3P Learn More
  3. OT200E03CP CHANGE-OVER SWITCH
    1SYN022771R7520
    ₹9,214.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_160…250_C_3P Learn More
  4. OTM630E4CM230C MOTORIZED C/O SWITCH
    1SYN022873R1990
    ₹53,675.00
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_600_C…800E_C_4P Learn More
  5. OT630E03CP CHANGE-OVER SWITCH
    1SYN022785R6050
    ₹23,978.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_600_C…800E_C_3P Learn More
  6. OTDC16F3 DC Switch-disconnector
    1SCA121457R1001
    ₹1,479.00
    OTDC16F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 16 A single circuit Learn More
  7. OT315E04CP CHANGE-OVER SWITCH
    1SYN022775R7150
    ₹14,907.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_4P Learn More
  8. OTDC25F3 DC Switch-disconnector
    1SCA121458R1001
    ₹1,651.00
    OTDC25F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 25 A single circuit Learn More
  9. OTM400E4CM230C MOTORIZED C/O SWITCH
    1SYN022847R3250
    ₹50,016.00
    OTM400E4CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transitionBridging Bar for OT_315…400_C_4P Learn More
  10. OTM160E4CM230C MOTORIZED C/O SWITCH
    1SYN022848R1510
    ₹30,592.00
    OTM160E4CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transitionBridging Bar for OT_160…250_C 4P Learn More
  11. OTM400E3CM230C MOTORIZED C/O SWITCH
    1SYN022847R1630
    ₹45,293.00
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_315…400_C_3P Learn More
  12. OTDC16F2 DC Switch-disconnector
    1SCA121454R1001
    ₹1,420.00
    OTDC16F2 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 16 A single circuit, IEC 1000 VDC 10 A single circuit Learn More
  13. OTM1250E4C3D230C AUTOMATIC C/O SWITCH
    1SYN112851R1001
    ₹187,398.00
    Including a handle for manual operation, PCB connectors, bolt kit with nuts and washers for all terminals. Including a voltage sensing kit on the top of the switch. Voltage sensing kit on the bottom on the switch, available on request, please add letter “B” to the type code. For example, OTM160E4C8D230C Learn More
  14. OTM200E4CM230C MOTORIZED C/O SWITCH
    1SYN022846R1590
    ₹31,884.00
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_160…250_C 4P Learn More
  15. OTDC100E11K DC Switch-disconnector
    1SCA127730R1001
    ₹6,800.00
    OTDC100E11K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, IEC 1000 VDC 100 A Learn More
  16. OT400E04CP CHANGE-OVER SWITCH
    1SYN022771R8680
    ₹17,218.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_4P Learn More
  17. OT160E04CP CHANGE-OVER SWITCH
    1SYN022775R9440
    ₹10,643.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_160…250_C 4P Learn More
  18. OTM250E4CM230C MOTORIZED C/O SWITCH
    1SYN022846R1910
    ₹38,336.00
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_160…250_C 4P Learn More
  19. OT400E03CP CHANGE-OVER SWITCH
    1SYN022771R8500
    ₹15,981.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_3P Learn More
  20. OT200E04CP CHANGE-OVER SWITCH
    1SYN022771R7280
    ₹10,961.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_160…250_C 4P Learn More
  21. OT315E03CP CHANGE-OVER SWITCH
    1SYN022772R6780
    ₹13,522.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_3P Learn More
  22. OT800E04CP CHANGE-OVER SWITCH
    1SYN022785R6210
    ₹35,658.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_600_C…800E_C_4P Learn More
No more product
No more product