RCD
US/E1 Connection Terminal with Surge Arrester
₹7,540.00
(Inclusive of 18.00% GST)
Product Id
GHQ6310009R0001
For connecting bus devices as well as for looping through or branching the bus cable. In blue as bus connecting terminal with surge protector.
More about US/E1 Connection Terminal with Surge Arrester
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Extended Product Type | US/E1 |
Mounting Type | Built-in Installation |
Color | Blue |
Package Gross Weight | 0.02 kilogram |
Product Range | Accessories |
Invoice Description | US/E1 Connection Terminal with Surge Arrester |
Package Height | 10 millimetre |
Package Length | 90 millimetre |
Package Width | 65 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371091 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,540.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,540.00
Free delivery
|
|
Write Your Own Review