Home Automation
US/U4.2 Universal Interface, 4-fold, FM
Product Id
GHQ6310070R0111
The Universal Interface has 4 channels which can be parameterised as inputs or outputs, e.g. for connection of conventional push-buttons, auxiliary contacts, LEDs and electronic relays ER/U 1.1. Requires ETS2 V1.2a.
More about US/U4.2 Universal Interface, 4-fold, FM
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Extended Product Type | US/U4.2 |
Input Voltage Type | pulsed |
Mounting Type | Flush Mounted |
Color | White |
Package Gross Weight | 0.06 kilogram |
Product Range | Universal Interfaces |
Invoice Description | US/U4.2 Universal Interface, 4-fold, FM |
Package Height | 65 millimetre |
Package Length | 23 millimetre |
Package Width | 92 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371091 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,694.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,694.00
Free delivery
|
|
Write Your Own Review