Automation & Control
CAF6-11M Auxiliary Contact
₹714.00
Product Id
GJL1201330R0003
The CAF6-11M is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals.
More about CAF6-11M Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Mini Contactors |
| Number of Aux Contacts NC | 1 |
| Ambient Air Temperature | Operation -25 ... +55 degree Celsius, Storage -40 ... +80 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | Auxiliary Circuit 6 ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-15 600 cycles per hour, DC-13 600 cycles per hour |
| Max Operating Voltage UL/CSA | Auxiliary Circuit 600 volt AC / DC |
| Mounting Type | Front Mounted on Contactor |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 54 millimetre |
| Package Length | 280 millimetre |
| Package Width | 115 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Operational Current AC-15 (Ie) | (240 V) 4 ampere, (24 V) 4 ampere, (380 / 400 V) 3 ampere, (500 V) 2 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 0.4 ampere, (220 / 240 V) 0.04 ampere, (24 V) 1.5 ampere |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 12 ... 240 volt DC/Auxiliary Circuit 12 ... 500 volt AC / DC |
| Terminal Type | Screw Terminals |
| Invoice Description | CAF6-11M Auxiliary Contact 1NO/1NC screw terminal, front mounted |
| Extended Product Type | CAF6-11M |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹714.00 + <span class="price">₹50.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹714.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


