Automation & Control
B6-40-00 MINI CONTACTOR 24V
Out of stock
Product Id
GJL1211201R0001
The B6-40-00 mini contactor is a compact 4 pole contactor with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
More about B6-40-00 MINI CONTACTOR 24V
| Product Range | Mini Contactors |
|---|---|
| Package Gross Weight | 1.82 kg |
| Package Height | 54 mm |
| Package Length | 280 mm |
| Package Width | 115 mm |
| Invoice Description | B6-40-00 MINI CONTACTOR 24V |
| Extended Product Type | B6-40-00 MINI CONTACTOR 24V |
| Total GST Percentage | 18.00 |
| HSN Number | 85365090 |
Write Your Own Review


