Automation & Control
B7S-30-10-1.7-71 Mini Contactor 24VDC, 1.7W
Out of stock
Product Id
GJL1313001R7101
The B7S-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Due to the low coil consumption, this device can be directly controlled by a PLC. Further features are the noiseless and hum-free coil, the integrated protective circuit with diodes and additional overvoltage protection, a switch position indication and the integrated possibility for rail or wall mounting. Auxiliary contacts,
More about B7S-30-10-1.7-71 Mini Contactor 24VDC, 1.7W
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Mini Contactors |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Control Circuit Voltage (Uc) | 24V DC |
| Ambient Air Temperature | Operation -20 ... +55 degree Celsius |
| Coil Consumption | Average Holding Value 50 Hz 1.7 volt - ampere |
| Conventional Free-air Thermal Current (Ith) | Main Circuit 20 ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (240 V AC) Single Phase 10 ampere |
| General Use Rating UL/CSA | (600 V AC) 16 ampere |
| Max Electrical Switching Frequency | AC-1 300 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | DIN-rail |
| Number of Main Contacts NO | 3 |
| Package Gross Weight | 1.82 kilogram |
| Package Height | 54 millimetre |
| Package Length | 280 millimetre |
| Package Width | 115 millimetre |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie / AC-3 |
| Rated Frequency (f) | Control Circuit DC |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Operational Current AC-15 (Ie) | (120 V) 4 ampere |
| Rated Operational Current AC-1 (Ie) | (220 / 240 V) 40 °C 20 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 11.3 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 0.7 ampere |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 12 ... 240 volt DC |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 96 ampere |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie / AC-3 |
| Invoice Description | B7S-30-10-1.7-71 Mini Contactor 24VDC, 1.7W |
| Extended Product Type | B7S-30-10-1.7-71 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


