-
M3SS7-31R Selector Switch1SFA611216R3101Out of stockModular Selector Switch - 3-Pos Maintained/Momentary, B and C fixed, spring return from A to B - Short handle - Red - Illuminated - Chrome metal - No contact block Learn MoreM2SS1-31L Selector Switch1SFA611200R3104Out of stockModular Selector Switch - 2-Pos Maintained - Short handle - Blue - Illuminated - Chrome metal - No contact block Learn MoreM3SS6-31R Selector Switch1SFA611215R3101Out of stockModular Selector Switch - 3-Pos Maintained/Momentary, A and B fixed, spring return from C to B - Long handle - Red - Illuminated - Chrome metal - No contact block Learn MoreSELECTOR SWITCH C3SS1-30R-021SFA619210R3051Out of stockCompact Selector Switch - 3-pos Fixed A&B&C - Short handle - Red - Non-illuminated - Chrome metal - 2NC Learn MoreM2SS6-31L Selector Switch1SFA611205R3104Out of stockModular Selector Switch - 2-Pos Momentary, spring return from C to B - Long handle - Blue - Illuminated - Chrome metal - No contact block Learn MoreM2SS4-30R Selector Switch1SFA611203R3001Out of stockModular Selector Switch - 2-Pos Maintained - Long handle - Red - Non-illuminated - Chrome metal - No contact block Learn More
Include Out of Stock
Categories
Product Range
AX09
AX185
C2SS2
CL
CL2
CP1
CP2
CR-U
KA1
KA3
KTR1
M2SS2
MLBL
MO165
MP1
MS165
PSE
PSR
Smile
TF42
ZAX150
ZAX205
MV Relays
AX Contactors
AL Contactors
AF Contactors
Mini Contactors
A Contactors
Capacitor Duty Contactors
TAL Contactors
Auxilary Contactors
EK Contactors
DOL Starter
OT
MO-MS
UMC
E-EF
TA-TF
Compact
18
Modular
59
Interface Products
Monitoring Relays
Current Transformers
Insulation Monitoring Relays
ABB Jokab Safety Products
Tower Lamps
Signal Beacons
Power Supplies
Time Relays
Installation Contactors
PSTX
Bezel Material
Color
Menu Category
Electronic Protection Relays
Mini Contactors
Signalling Contacts
Accessories
1
Auxiliary Contacts
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
Double Pushbuttons
Electronic Overload Relays
Enclosures
Handles
Lamp Block
Manual Motor Starter
Manual Motor Starter (Magnetic)
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
Optical Safety Devices
Pilot Devices
Pilot Lights
Pushbuttons
5
Safety Products
Safety Relays & Controllers
Selector Switches
63
Shunt Opening Release
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Power Supplies
Emergency Pushbuttons
Joystick
8
Buzzer
Compatibility
A Contactors
AF Contactors
AL Contactors
AX Contactors
Auxilary Contactors
Capacitor Duty Contactors
Compact
18
MS
Modular
60
TAL Contactors
Mini Contactors
EK Contactors
DOL Starter
OT
UMC
E/EF
TA/TF
PSR
PSE
Interface Products
Monitoring Relays
Current Transformers
Insulation Monitoring Relays
ABB Jokab Safety Products
Tower Lamps
Signal Beacons
Power Supplies
Time Relays