Include Out of Stock
Categories
Product Range
Rated Control Circuit Voltage (Uc)
DC Operation 24-60V
10
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 110V; 60 Hz 110-120V
18
50 Hz 220-230V; 60 Hz 230-240V
18
50 Hz 220V; 60 Hz 220-240V
1
50 Hz 230-240V
2
50 Hz 230-240V; 60 Hz 240-260V
2
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24V; 60 Hz 24V
18
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
23
50 Hz 380V; 60 Hz 380-415V
1
50 Hz 400-415V
2
50 Hz 400-415V; 60 Hz 415-440V
19
50 Hz 42V; 60 Hz 42V
1
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
26
60 Hz 110V
1
Shops
ANS ELECTRIC LLP
46
Anand Utilities Pvt Ltd
43
Dynatech Engineers
22
EBASCO MARKETING
30
Electromart
29
JKR SOLUTIONS
1
K G INDUSTRIAL PRODUCT
4
Khandelwal Agencies
24
Micronova Impex Pvt Ltd
30
Omega Power Controls
6
PIGEON AGENCY
48
Pankaj Electricals
8
Paramount Industrial Corporation
53
Prakash Electrical Enterprises Pvt. Ltd.
21
Purva Vashi Electricals & Services Pvt. Ltd.
23
SREE MAHANAM SALES & CONSTRUCTION
1
Shree Narayan Sales & Services
4
System Controls and Switchgears
43
Vashi Integrated Solutions Limited
63
eNarayan Elex India Pvt Ltd
9
Search By