Clear all
Clear all
Include Out of Stock
Number Of Poles
Rated Control Circuit Voltage (Uc)
DC Operation 110V 12
DC Operation 12-32 2HV
DC Operation 12V
DC Operation 150-264 2HV
DC Operation 152-264V 12
DC Operation 24-60V
DC Operation 240V 12
DC Operation 24V 12
DC Operation 25-45V 12
DC Operation 25-65 2HV
DC Operation 42V
DC Operation 48V
DC Operation 50-90 2HV
DC Operation 77-143V 12
DC Operation 77-150 2HV
DC Operation 90-150V 12
24V AC
24V DC
48V AC
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
50 Hz / 60 Hz 110-250 2GV
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
50 Hz / 60 Hz 24-50 2GV
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
50 Hz / 60 Hz 250-440 2GV
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
50 Hz / 60 Hz 50-133 2GV
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V 27
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
50 Hz 110V; 60 Hz 110-120V 42
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
50 Hz 220-230V; 60 Hz 230-240V 42
50 Hz 220V; 60 Hz 220-240V
50 Hz 230-240V 5
50 Hz 230-240V; 60 Hz 240-260V
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V 27
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
50 Hz 24V; 60 Hz 24V 42
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V 27
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
50 Hz 380V; 60 Hz 380-415V
50 Hz 400-415V 1
50 Hz 400-415V; 60 Hz 415-440V 42
50 Hz 42V; 60 Hz 42V
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V 27
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
60 Hz 110V
110-125V DC
110-127V AC
220-240V AC
220-240V DC
380-415V AC
Show more Show less
Number of Aux Contacts NC
Number of Aux Contacts NO

374 products

374 products