Include Out of Stock
Categories
Product Range
Accessories for Block Contactors
AX09
AX185
C2SS2
CL
CL2
CP1
CP2
CP3
CP4
CR-U
E1250DU
EK1000
GAF1650
GAF185
GAF300
KA1
KA4
KL70
KPR3
KSB
KTR1
M2SS2
MLBL
MO165
MP1
MP2
MP3
MP4
MS165
PSE
PSR
Smile
TF42
ZAF
MV Relays
1
AX Contactors
AL Contactors
AF Contactors
Mini Contactors
A Contactors
Capacitor Duty Contactors
TAL Contactors
Auxilary Contactors
EK Contactors
DOL Starter
OT
MO-MS
UMC
E-EF
TA-TF
Compact
Modular
Interface Products
Monitoring Relays
Current Transformers
Insulation Monitoring Relays
ABB Jokab Safety Products
Tower Lamps
Signal Beacons
Power Supplies
Time Relays
Installation Contactors
PSTX
Rated Operational Current (Ie)
0.13A
0.16A
0.17A
0.23A
0.25A
0.31A
0.32A
0.41A
0.4A
0.55A
0.63A
0.74A
1.3A
1.4A
1A
1.6A
1.7A
1.8A
2.3A
2.4A
2.5A
2.7A
3.1A
4.2A
4A
5A
5.7A
6.3A
6.5A
7.6A
8.5A
10A
11A
12A
13A
14A
16A
18.9A
19A
20A
24A
25A
28A
29A
30A
32A
33A
35A
38A
40A
42A
45A
47A
51A
52A
53A
54A
60A
63A
65A
67A
68A
70A
75A
78A
80A
87A
90A
2A
6A
96A
0.1A
8A
100A
110A
135A
140A
150A
175A
200A
210A
380A
500A
800A
1
Rated Current (In)
0.13A
0.16A
0.17A
0.23A
0.25A
0.31A
0.32A
0.41A
0.4A
0.55A
0.63A
0.74A
1.3A
1A
1.6A
1.7A
2.3A
2.5A
2.7A
3.1A
4-6mA
4.2A
4A
4mA
5mA
5.7A
6.3A
7mA
7.6A
8.2mA
8mA
8.5mA
9.1mA
9.2mA
9.3mA
9.4mA
10.2mA
10A
10mA
9.5mA
9.7mA
9.8mA
9.9mA
11.2mA
12A
12mA
12.7mA
13A
13mA
15mA
16A
18.9A
20A
24A
25A
28A
29A
30A
32A
33A
35A
38A
40A
42A
45A
47A
51A
53A
54A
60A
65A
67A
68A
70A
75A
78A
87A
90A
96A
100A
110A
135A
140A
150A
210A
380A
500A
800A
1
Setting Range (OLR)
0.10-0.13A
2
0.10-0.16A
1
0.10-0.32A
2
0.13-0.17A
2
0.16-0.25A
1
0.17-0.23A
2
0.23-0.31A
2
0.25-0.40A
1
0.30-1.0A
2
0.31-0.41A
2
0.40-0.63A
1
0.41-0.55A
2
0.55-0.74A
2
0.63-1.00A
1
0.74-1.0A
2
0.80-2.7A
2
1.0-1.3A
2
1.00-1.40A
1
1.3-1.7A
2
1.30-1.80A
1
1.7-2.3A
2
1.70-2.40A
1
1.9-6.3A
1
2.0-6.3A
1
2.20-3.10A
1
2.3-3.1A
2
2.80-4.00A
1
3.1-4.2A
2
3.50-5.00A
1
4.2-5.7A
2
4.50-6.50A
1
5.7-18.9A
2
5.7-7.6A
2
6.00-8.50A
1
7.50-11.0A
1
7.6-10A
2
9.0-30A
2
10-13A
2
10.0-14.0A
1
13-16A
2
13.0-19.0A
1
15-45A
2
16-20A
1
18.0-25.0A
2
20-24A
1
22-28A
1
22.0-32.0A
2
24-29A
1
24.0-32.0A
1
25-33A
1
25-70A
1
27-80A
1
29-35A
1
29.0-42.0A
2
30-40A
1
35-38A
1
36-100A
1
36-47A
1
36-52A
1
36.0-52.0A
1
40-51A
1
44-53A
1
45-63A
1
45.0-63.0A
1
48-60A
1
50-140A
1
50-60A
1
54-150A
1
57-67A
1
57-68A
1
60-80A
1
60.0-80.0A
1
63-210A
1
65-78A
1
65-90A
1
66-90A
2
75-87A
1
80-110A
3
84-96A
1
100-135A
2
110-142A
1
110-150A
1
115-380A
1
130-175A
1
150-200A
1
150-500A
1
250-800A
1
Menu Category
Electronic Protection Relays
Mini Contactors
Signalling Contacts
Accessories
Auxiliary Contacts
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
Double Pushbuttons
Electronic Overload Relays
1
Enclosures
Handles
Lamp Block
Manual Motor Starter
Manual Motor Starter (Magnetic)
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
Optical Safety Devices
Pilot Devices
Pilot Lights
Pushbuttons
Safety Products
Safety Relays & Controllers
Selector Switches
Shunt Opening Release
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Power Supplies
Emergency Pushbuttons
Joystick
Buzzer
Search By