Include Out of Stock
Categories
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
E1250DU
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
PSE
15
PSR
27
Smile
1
TF42
1
ZAF
5
MV Relays
50
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Installation Contactors
1
PSTX
20
Rated Operational Current (Ie)
0.13A
0.16A
4
0.17A
0.23A
0.25A
4
0.31A
0.32A
0.41A
0.4A
4
0.55A
0.63A
4
0.74A
1.3A
1.4A
1A
4
1.6A
4
1.7A
1.8A
2.3A
2.4A
2.5A
4
2.7A
3.1A
4.2A
4A
4
5A
5.7A
6.3A
4
6.5A
7.6A
8.5A
10A
4
11A
12A
4
13A
14A
16A
6
18.9A
19A
20A
6
24A
25A
5
28A
29A
30A
32A
5
33A
35A
38A
40A
42A
2
45A
47A
51A
52A
53A
54A
2
60A
63A
65A
4
67A
68A
70A
75A
4
78A
80A
87A
90A
4
2A
6A
96A
0.1A
8A
100A
5
110A
135A
140A
150A
175A
200A
210A
380A
500A
800A
Rated Current (In)
0.13A
0.16A
3
0.17A
0.23A
0.25A
3
0.31A
0.32A
0.41A
0.4A
3
0.55A
0.63A
3
0.74A
1.3A
1A
3
1.6A
3
1.7A
2.3A
2.5A
3
2.7A
3.1A
4-6mA
4.2A
4A
3
4mA
5mA
5.7A
6.3A
3
7mA
7.6A
8.2mA
8mA
8.5mA
9.1mA
9.2mA
9.3mA
9.4mA
10.2mA
10A
3
10mA
9.5mA
9.7mA
9.8mA
9.9mA
11.2mA
12A
3
12mA
12.7mA
13A
13mA
15mA
16A
5
18.9A
20A
5
24A
25A
4
28A
29A
30A
32A
5
33A
35A
38A
40A
42A
2
45A
47A
51A
53A
54A
2
60A
65A
2
67A
68A
70A
75A
4
78A
87A
90A
4
96A
100A
4
110A
135A
140A
150A
210A
380A
500A
800A
Shops
A R Marketing and Services
ANS ELECTRIC LLP
56
APS SOLUÇÕES
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
43
BahiaTech Materiais Elétricos
Dynatech Engineers
EBASCO MARKETING
45
Electromart
32
GANPATI ELECTRICALS
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
35
Khandelwal Agencies
34
LAKSHYA ENTERPRISES
MANI SALES
4
MULTIDRIVE
Micronova Impex Pvt Ltd
41
Omega Power Controls
8
PIGEON AGENCY
Pankaj Electricals
9
Paramount Industrial Corporation
23
Prakash Electrical Enterprises Pvt. Ltd.
32
Purva Vashi Electricals & Services Pvt. Ltd.
18
RADIANT
RH Materiais Elétricos
Ribeiro Automacao
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
12
SREE MAHANAM SALES & CONSTRUCTION
6
Shree Narayan Sales & Services
13
Suman Electric Udyogs P Ltd
System Controls and Switchgears
39
V D Electrical & Engineering Co.
5
Vashi Integrated Solutions Limited
eNarayan Elex India Pvt Ltd
8
Menu Category
Electronic Protection Relays
Mini Contactors
Signalling Contacts
7
Accessories
Auxiliary Contacts
13
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
Double Pushbuttons
Electronic Overload Relays
Enclosures
Handles
8
Lamp Block
Manual Motor Starter
45
Manual Motor Starter (Magnetic)
27
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
Optical Safety Devices
148
Pilot Devices
Pilot Lights
Pushbuttons
Safety Products
361
Safety Relays & Controllers
89
Selector Switches
Shunt Opening Release
8
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
14
Undervoltage Release
7
Universal Motor Controllers
Power Supplies
Emergency Pushbuttons
Joystick
Buzzer
Search By