-
Relé de sobrecarga, TF65-28, relé de sobrecarga tripolar bimetálico, classe 10, com ajuste térmico de 22 à 28A, Linha Avançada, ABB₹3,638.18
(Inclusive of GST 18%)
Include Out of Stock
Categories
Product Range
Accessories for Block Contactors
10
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
45
CP1
16
CP2
10
CP3
5
CP4
4
CR-U
1
E1250DU
1
EK1000
1
GAF1650
3
GAF185
2
GAF300
2
KA1
1
KA4
1
KL70
6
KPR3
3
KSB
7
KTR1
2
M2SS2
1
MLBL
9
MO165
2
MP1
6
MP2
3
MP3
3
MP4
3
MS165
2
PSE
15
PSR
27
Smile
1
TF42
1
ZAF
5
MV Relays
50
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
129
UMC
21
E-EF
19
TA-TF
61
Compact
438
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
598
Tower Lamps
61
Signal Beacons
35
Power Supplies
51
Time Relays
135
Installation Contactors
1
PSTX
20
Rated Operational Current (Ie)
0.13A
1
0.16A
0.17A
1
0.23A
2
0.25A
1
0.31A
2
0.32A
0.41A
1
0.4A
1
0.55A
1
0.63A
1
0.74A
2
1.3A
1.4A
1A
2
1.6A
1.7A
1.8A
2.3A
1
2.4A
2.5A
2.7A
3.1A
2
4.2A
1
4A
1
5A
5.7A
2
6.3A
6.5A
1
7.6A
1
8.5A
10A
11A
1
12A
13A
2
14A
1
16A
18.9A
19A
1
20A
1
24A
1
25A
1
28A
1
29A
1
30A
32A
1
33A
1
35A
38A
1
40A
2
42A
1
45A
47A
1
51A
1
52A
2
53A
1
54A
60A
1
63A
65A
67A
2
68A
1
70A
75A
78A
1
80A
87A
1
90A
2
2A
6A
96A
1
0.1A
8A
100A
110A
2
135A
1
140A
1
150A
175A
200A
210A
380A
500A
800A
Rated Current (In)
0.13A
1
0.16A
0.17A
1
0.23A
2
0.25A
0.31A
2
0.32A
0.41A
1
0.4A
0.55A
1
0.63A
0.74A
2
1.3A
1A
1
1.6A
1.7A
2.3A
1
2.5A
2.7A
3.1A
1
4-6mA
4.2A
1
4A
4mA
5mA
5.7A
2
6.3A
7mA
7.6A
1
8.2mA
8mA
8.5mA
9.1mA
9.2mA
9.3mA
9.4mA
10.2mA
10A
10mA
9.5mA
9.7mA
9.8mA
9.9mA
11.2mA
12A
12mA
12.7mA
13A
2
13mA
15mA
16A
18.9A
20A
1
24A
1
25A
28A
1
29A
1
30A
32A
33A
1
35A
38A
1
40A
1
42A
45A
47A
1
51A
1
53A
1
54A
60A
1
65A
67A
1
68A
1
70A
75A
78A
1
87A
1
90A
96A
1
100A
110A
1
135A
1
140A
1
150A
210A
380A
500A
800A
Setting Range (OLR)
0.10-0.13A
1
0.10-0.16A
0.10-0.32A
0.13-0.17A
1
0.16-0.25A
1
0.17-0.23A
2
0.23-0.31A
2
0.25-0.40A
1
0.30-1.0A
0.31-0.41A
1
0.40-0.63A
1
0.41-0.55A
1
0.55-0.74A
2
0.63-1.00A
1
0.74-1.0A
1
0.80-2.7A
1.0-1.3A
1.00-1.40A
1.3-1.7A
1.30-1.80A
1.7-2.3A
1
1.70-2.40A
1.9-6.3A
2.0-6.3A
2.20-3.10A
1
2.3-3.1A
1
2.80-4.00A
1
3.1-4.2A
1
3.50-5.00A
4.2-5.7A
2
4.50-6.50A
1
5.7-18.9A
5.7-7.6A
1
6.00-8.50A
7.50-11.0A
1
7.6-10A
9.0-30A
10-13A
2
10.0-14.0A
1
13-16A
13.0-19.0A
1
15-45A
16-20A
1
18.0-25.0A
1
20-24A
1
22-28A
1
22.0-32.0A
24-29A
1
24.0-32.0A
1
25-33A
1
25-70A
27-80A
29-35A
29.0-42.0A
1
30-40A
1
35-38A
1
36-100A
36-47A
1
36-52A
1
36.0-52.0A
1
40-51A
1
44-53A
1
45-63A
45.0-63.0A
48-60A
1
50-140A
50-60A
54-150A
57-67A
1
57-68A
1
60-80A
60.0-80.0A
63-210A
65-78A
1
65-90A
1
66-90A
1
75-87A
1
80-110A
2
84-96A
1
100-135A
1
110-142A
1
110-150A
115-380A
130-175A
150-200A
150-500A
250-800A
Bezel Material
Color
Shops
A R Marketing and Services
4
ANS ELECTRIC LLP
18
APS SOLUÇÕES
3
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
4
BahiaTech Materiais Elétricos
1
Dynatech Engineers
EBASCO MARKETING
15
Electromart
13
GANPATI ELECTRICALS
JKR SOLUTIONS
1
K G INDUSTRIAL PRODUCT
15
LAKSHYA ENTERPRISES
MANI SALES
Micronova Impex Pvt Ltd
13
Omega Power Controls
8
PIGEON AGENCY
11
PJNeblina
Pankaj Electricals
5
Paramount Industrial Corporation
6
Prakash Electrical Enterprises Pvt. Ltd.
10
Purva Vashi Electricals & Services Pvt. Ltd.
8
RADIANT
1
RH Materiais Elétricos
3
Ribeiro Automacao
4
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
10
Suman Electric Udyogs P Ltd
16
System Controls and Switchgears
16
V D Electrical & Engineering Co.
6
Vashi Integrated Solutions Limited
16
eNarayan Elex India Pvt Ltd
Menu Category
Electronic Protection Relays
Mini Contactors
Signalling Contacts
Accessories
Auxiliary Contacts
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
Double Pushbuttons
Electronic Overload Relays
Enclosures
Handles
Lamp Block
Manual Motor Starter
Manual Motor Starter (Magnetic)
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
5
Optical Safety Devices
Pilot Devices
Pilot Lights
Pushbuttons
Safety Products
1
Safety Relays & Controllers
Selector Switches
1
Shunt Opening Release
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Thermal Overload Relays
56
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Power Supplies
Emergency Pushbuttons
Joystick
Buzzer
Search By