-
CP-E 5/3.0 Power supply In:100-240VAC Out: 5VDC/3.0A1SVR427033R3000₹3,465.00The CP-E 5/3.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 15 W, rated output current is 3.0 A at an output voltage of 5 V DC. The output voltage is adjustable within a range of 4.5 to 5.75 V DC. The output characteristic is hiccup-mode. The power supply allows parallel operation to enable redundancy. A redundancy unit is available as accessory. Learn MoreCP-E 24/20.0 Power supply In:115/230VAC Out: 24VDC/20A1SVR427036R0000₹14,446.74The CP-E 24/20.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 115-230 V AC. The rated output power is 4
Include Out of Stock
Categories
Product Range
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
6
CP1
11
CP2
4
CR-U
1
KA1
1
KA3
1
KTR1
2
M2SS2
1
MLBL
5
MO165
2
MP1
3
MS165
2
PSE
15
PSR
13
Smile
1
TF42
1
ZAX150
4
ZAX205
3
MV Relays
50
AX Contactors
136
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
OT
1
MO-MS
130
UMC
21
E-EF
19
TA-TF
62
Compact
437
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
597
Tower Lamps
59
Signal Beacons
35
Power Supplies
51
Time Relays
134
Installation Contactors
1
PSTX
19
Shops
ANS ELECTRIC LLP
Alpha Gama Electric Co.
1
Anand Utilities Pvt Ltd
4
BahiaTech Materiais Elétricos
EBASCO MARKETING
4
EBSL Automat Private Limited
1
Electromart
1
K G INDUSTRIAL PRODUCT
3
Khandelwal Agencies
6
Micronova Impex Pvt Ltd
3
Omega Power Controls
PIGEON AGENCY
Pankaj Electricals
Paramount Industrial Corporation
Prakash Electrical Enterprises
Precise Automation and Control Private Limited
Purva Vashi Electricals & Services Pvt. Ltd.
RADIANT
RH Materiais Elétricos
Ribeiro Automacao
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
Shanthi Electricals
Shree Narayan Sales & Services
Suman Electric Udyogs P Ltd
System Controls and Switchgears
Tanti Automatics
V D Electrical & Engineering Co.
Vashi Integrated Solutions Limited
2
eNarayan Elex India Pvt Ltd
Menu Category
Electronic Protection Relays
Mini Contactors
Signalling Contacts
Accessories
Auxiliary Contacts
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
Double Pushbuttons
Electronic Overload Relays
Enclosures
Handles
Lamp Block
Manual Motor Starter
Manual Motor Starter (Magnetic)
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Mounting Kit
Optical Safety Devices
Pilot Devices
Pilot Lights
Pushbuttons
Safety Products
Safety Relays & Controllers
Selector Switches
Shunt Opening Release
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Power Supplies
1
Emergency Pushbuttons
Joystick
Buzzer
Compatibility
A Contactors
AF Contactors
AL Contactors
AX Contactors
Auxilary Contactors
Capacitor Duty Contactors
Compact
MS
Modular
TAL Contactors
Mini Contactors
EK Contactors
DOL Starter
OT
UMC
E/EF
TA/TF
PSR
PSE
Interface Products
Monitoring Relays
Current Transformers
Insulation Monitoring Relays
ABB Jokab Safety Products
Tower Lamps
Signal Beacons
Power Supplies
50
Time Relays