Clear all
Clear all
Include Out of Stock
Number Of Poles
Rated Control Circuit Voltage (Uc)
DC Operation 110V 16
DC Operation 12-32 2HV 1
DC Operation 12V 1
DC Operation 150-264 2HV 1
DC Operation 152-264V 12
DC Operation 24-60V 10
DC Operation 240V 16
DC Operation 24V 17
DC Operation 25-45V 12
DC Operation 25-65 2HV 1
DC Operation 42V 1
DC Operation 48V 3
DC Operation 50-90 2HV 1
DC Operation 77-143V 12
DC Operation 77-150 2HV 1
DC Operation 90-150V 12
24V AC 12
24V DC 12
48V AC 11
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V 3
50 Hz / 60 Hz 110-250 2GV 2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV 1
50 Hz / 60 Hz 24-50 2GV 2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV 1
50 Hz / 60 Hz 250-440 2GV 2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV 1
50 Hz / 60 Hz 50-133 2GV 2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV 1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V 32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V 34
50 Hz 110V; 60 Hz 110-120V 80
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V 2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V 1
50 Hz 220-230V; 60 Hz 230-240V 79
50 Hz 220V; 60 Hz 220-240V 1
50 Hz 230-240V 12
50 Hz 230-240V; 60 Hz 240-260V 3
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V 33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V 15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V 2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V 1
50 Hz 24V; 60 Hz 24V 79
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V 30
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V 23
50 Hz 380V; 60 Hz 380-415V 1
50 Hz 400-415V 3
50 Hz 400-415V; 60 Hz 415-440V 80
50 Hz 42V; 60 Hz 42V 1
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V 33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V 28
60 Hz 110V 1
110-125V DC 11
110-127V AC 13
220-240V AC 14
220-240V DC 12
380-415V AC 11
Show more Show less
Number of Aux Contacts NC

11 products

11 products