Safety Relays and Controllers

100 Products

Page
per page
Set Descending Direction
  1. Safety Expansion Relay E1T 2s 24DC
    Safety Expansion Relay E1T 2s 24DC 2TLA010030R4000
  2. Safety Relay BT50 24DC
    Safety Relay BT50 24DC 2TLA010033R0000
  3. R120 Resistor for Pluto bus
    R120 Resistor for Pluto bus 2TLA020070R2200
  4. Safety Relay RT9 24DC
    Safety Relay RT9 24DC 2TLA010029R0000
  5. Pluto B22
    Pluto B22 2TLA020070R4800
  6. Safety Relay JSBR4 24DC
    Safety Relay JSBR4 24DC 2TLA010002R0000
  7. CAN-Bus cable 2 x 0.75mm2, per meter
    CAN-Bus cable 2 x 0.75mm2, per meter 2TLA020070R6800
  8. CAN-Bus cable 2 x 0.75 mm2, L=50 meter
    CAN-Bus cable 2 x 0.75 mm2, L=50 meter 2TLA020070R6805
X
Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.