Clear all
Clear all

15 products

15 products

MCB Isolators

15 products

Set Ascending Direction Set Descending Direction
  1. Isolator E203/100r
    2CDE283001R0100
    ₹1,106.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  2. SDB202/40; Switch Disconnector; 2P; 40A
    1SYD272115R0040
    ₹369.22
    SDB202/40; Switch Disconnector; 2P; 40A Learn More
  3. SDB202/63; Switch Disconnector; 2P; 63A
    1SYD272115R0063
    ₹483.21
    SDB202/63; Switch Disconnector; 2P; 63A Learn More
  4. Isolator E203/125r
    2CDE283001R0125
    ₹1,234.04
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  5. Isolator E204/80r
    2CDE284001R0080
    ₹1,134.92
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  6. SDB204/40; Switch Disconnector; 4P; 40A
    1SYD274115R0040
    ₹783.05
    SDB204/40; Switch Disconnector; 4P; 40A Learn More
  7. SDB204/63; Switch Disconnector; 4P; 63A
    1SYD274115R0063
    ₹864.82
    SDB204/63; Switch Disconnector; 4P; 63A Learn More
  8. SDB203/40; Switch Disconnector; 3P; 40A
    1SYD273115R0040
    ₹629.41
    SDB203/40; Switch Disconnector; 3P; 40A Learn More
  9. Isolator E204/100r
    2CDE284001R0100
    ₹1,053.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  10. SDB203/63; Switch Disconnector; 3P; 63A
    1SYD273115R0063
    ₹733.49
    SDB203/63; Switch Disconnector; 3P; 63A Learn More
  11. Isolator E204/125r
    2CDE284001R0125
    ₹1,344.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  12. Isolator E202/125r
    2CDE282001R0125
    Out of stock
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  13. Isolator E202/100r
    2CDE282001R0100
    Out of stock
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  14. Isolator E202/80r
    2CDE282001R0080
    Out of stock
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  15. Isolator E203/80r
    2CDE283001R0080
    Out of stock
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123