2 products

2 products

Level Transmitters

2 products

Set Ascending Direction Set Descending Direction
  1. LST200 Ultrasonic transmitter, 4-20mA, 8m, LCD with push button, poly carbonate anti-condensation sensor enclosure
    3KIN100001L1112
    ₹34,620.00
    LST200 Ultrasonic level transmitter offers a simple, smart and reliable level measurement solution. This is a general purpose model with 8 meter measuring range and loop powered supply (4-20mA O/P Signal). LST200 is best suited in water and wastewater treatment applications, a product that offers simple commissioning, reliable operation, fast delivery and easy maintenance offers tremendous customer value. Learn More
  2. LST300 Ultrasonic level transmitter, General purpose, 4-20mA, HART, 6m, PVDF sensor
    3KIN100001L1153
    ₹51,920.00
    LST300 features high temperature range (-40 to 85 °C), corrosion resistant design, metal housing, intrinsic safety, advanced diagnostics, false echo filtering and even real time on-screen graphic echo view. LST300 is loop powered with HART, accuracy of ±2 mm of full span, Beam angle as low as 5°, IP66/67/68 and NEMA 4X (can submerge to 2 m depth for 24 hours). Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123