39 products

39 products

Measurement & Analytics

39 products

Set Ascending Direction Set Descending Direction
  1. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail safe, std protection and with pulg-in module for analog position feedback
    3KIN100001L1020
    ₹72,449.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
  2. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail safeIP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1028
    ₹79,182.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  3. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail freeze, std protection and with pulg-in module for analog position feedback
    3KIN100001L1018
    ₹65,937.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
  4. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1026
    ₹72,670.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  5. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail freezeIP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1030
    ₹79,822.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  6. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, double acting, fail freeze, std protection and with pulg-in module for analog position feedback
    3KIN100001L1022
    ₹73,089.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is double acting, fail freeze with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
  7. 266HSH Gauge pressure transmitter, 4..20mA, HART, 1.6-160kPa, SS wetted parts and silicon oil filling
    3KIN100001L1003
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn More
  8. 266HSH Gauge pressure transmitter, 4..20mA, HART, 80-8000kPa, SS wetted parts and silicon oil filling
    3KIN100001L1006
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with Q type sensor which has sensor span limit of 80-8000kPa and has base accuracy of 0.06%. Learn More
  9. 266DSH Differential pressure transmitter, 4..20mA, HART,0.4-40kPa, SS wetted parts and silicon oil filling
    3KIN100001L1010
    ₹35,757.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn More
  10. 266HSH Gauge pressure transmitter, 4..20mA, HART, 0.4-40kPa, SS wetted parts and silicon oil filling
    3KIN100001L1002
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn More
  11. ConfigPilot PC Config Kit for ABB ControlMaster products
    3KIN100001L1042
    ₹17,892.00
    ConfigPilot PC configuration software provides an extremely quick and easy method of configuring an ABB ControlMaster process controller or indicator. Thanks to its menu structure being identical to that of a ControlMaster device ConfigPilot is instantly familiar. Configurations can be created from scratch off-line or read from a ControlMaster device. Graphical displays for complex configuration items such as profile control and display customisation make configuration quick and easy. Once complete a configuration can be written to a ControlMaster via its front panel IrDA port or saved for future use. In addition, ConfigPilot’s reporting capabilities hugely simplify creation of documentation. This kit includes: - Instruction sheeting including link to download the ConfigPilot application - USB to IrDA adapter - USB extension lead - IrDA bracket Learn More
  12. 266DSH Differential pressure transmitter, 4..20mA, HART, 0.2-4kPa, SS wetted parts and silicon oil filling
    3KIN100001L1008
    ₹47,002.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 7 Mpa (1015 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with B type sensor which has sensor span limit of 0.2-4kPa and has base accuracy of 0.1%. Learn More
  13. 266HSH Gauge pressure transmitter, 4..20mA, HART, 6-600kPa, SS wetted parts and silicon oil filling
    3KIN100001L1004
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with M type sensor which has sensor span limit of 6-600kPa and has base accuracy of 0.06%. Learn More
  14. ControlMaster CM30 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output and 2 relays, Standard Functionality.
    3KIN100001L1040
    ₹43,304.00
    The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
  15. 266DSH Differential pressure transmitter, 4..20mA, HART,1.6-160kPa, SS wetted parts and silicon oil filling
    3KIN100001L1011
    ₹35,757.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn More
  16. RVG200 Paperless Recorder, 6 Input, Touchscreen, NEMA4X & Ethernet
    3KIN100001L1045
    ₹106,705.00
    The ScreenMaster RVG200 is a secure, easy-to-use paperless recorder. Process signals can be directly connected to the RVG200’s integrated I/O. All process data is displayed clearly to the operator and archived securely in an encrypted format to SD card or USB memory stick. A touch screen featuring swipe gesture control provides fast and intuitive operation. USB ports further simplify operation by enabling peripherals (for example, a keyboard, mouse or barcode scanner) to be attached. The RVG200's standard Ethernet communications and inbuilt web server enable: easy integration to an existing network automatic data collection remote process supervision All process data archived by an RVG200 can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn More
  17. 266HSH Gauge pressure transmitter, 4..20mA, HART, 160-16000kPa, SS wetted parts and silicon oil filling
    3KIN100001L1007
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with S type sensor which has sensor span limit of 160-16000kPa and has base accuracy of 0.075%. Learn More
  18. ControlMaster CM10 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality
    3KIN100001L1038
    ₹29,490.00
    The ControlMaster CM10 is a flexible, 1/8 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output control make the CM10 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM10 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
  19. 266DSH Differential pressure transmitter, 4..20mA, HART,0.54-16kPa, SS wetted parts and silicon oil filling
    3KIN100001L1009
    ₹41,606.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 16 Mpa (2320 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More
  20. FEP631, Process Master, Electromagnetic Flowmeter 50mm dia
    3KIN100001L1032
    ₹61,144.00
    FEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material. These are next generation Electromagnetic flowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn More
  21. SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable, totalizer and Ethernet
    3KIN100001L1044
    ₹104,306.00
    The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card. All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn More
  22. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail safe, IP 66/NEMA 4X and with pulg-in module for analog position feedback
    3KIN100001L1024
    ₹72,056.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and protection class IP 66/NEMA 4X. This model has plug-in module for analog position feedback. Learn More
  23. 266HSH Gauge pressure transmitter, 4..20mA, HART, 24-2400kPa, SS wetted parts and silicon oil filling
    3KIN100001L1005
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More
  24. ControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.
    3KIN100001L1039
    ₹32,412.00
    The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More
  25. 266DSH Differential pressure transmitter, 4..20mA, HART,24-2400kPa, SS wetted parts and silicon oil filling
    3KIN100001L1013
    ₹38,270.00
    266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More
  26. FEP631, Process Master, Electromagnetic Flowmeter 25mm dia
    3KIN100001L1031
    ₹58,092.00
    FEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material. These are next generation Electromagnetic flowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn More
  27. SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable
    3KIN100001L1043
    ₹85,626.00
    The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card. All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn More
  28. TZIDC Electro-Pneumatic Positioners, Al housing, 4..20 mA, HART, without Ex proof, single acting, fail safe, std protection and with pulg-in module for analog position feedback
    3KIN100001L1016
    ₹65,322.00
    The TZIDC is an electronically configurable positioner with communication capabilities designed for mounting to linear or rotary actuators. Standard performance 4 to 20 mA with HART. It has local communication interface (LKS) and without explosion protection. It is single acting, fail safe with cable entry thread 1/2-14 NPT, air pipe thread 1/4-18 NPT, without option module and standard protection class. This model has plug-in module for analog position feedback. Learn More
  29. ControlMaster CM15 Process Indicator, NEMA4X, Color LCD Display & Flow Totalizer, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality
    3KIN100001L1037
    ₹28,347.00
    The ControlMaster CM15 is a feature-packed, 1/8 DIN, universal process indicator. A crystal-clear, full-color, TFT display shows operators exactly the information they need to know and provides operation and configuration menus in full text making the CM15 intuitive to use and very quick to install and commission. A flow totalizer that can simultaneously displayed alongside the instantaneous flow rate make the CM15 ideal for flow monitoring applications. Learn More
  30. 266HSH Gauge pressure transmitter, 4..20mA, HART, 0.54-16kPa, SS wetted parts and silicon oil filling
    3KIN100001L1001
    ₹30,397.00
    266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123