-
ConfigPilot PC Config Kit for ABB ControlMaster products3KIN100001L1042₹17,892.00ConfigPilot PC configuration software provides an extremely quick and easy method of configuring an ABB ControlMaster process controller or indicator. Thanks to its menu structure being identical to that of a ControlMaster device ConfigPilot is instantly familiar. Configurations can be created from scratch off-line or read from a ControlMaster device. Graphical displays for complex configuration items such as profile control and display customisation make configuration quick and easy. Once complete a configuration can be written to a ControlMaster via its front panel IrDA port or saved for future use. In addition, ConfigPilot’s reporting capabilities hugely simplify creation of documentation. This kit includes: - Instruction sheeting including link to download the ConfigPilot application - USB to IrDA adapter - USB extension lead - IrDA bracket Learn MoreControlMaster CM30 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output and 2 relays, Standard Functionality.3KIN100001L1040₹43,304.00The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn MoreControlMaster CM10 1/8 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Basic Functionality3KIN100001L1038₹29,490.00The ControlMaster CM10 is a flexible, 1/8 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output control make the CM10 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM10 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn MoreControlMaster CM30 1/4 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog O/P and 1 relay, Base Functionality.3KIN100001L1039₹32,412.00The ControlMaster CM30 is a flexible, 1/4 DIN, universal PID process controller. Detailed process information is presented clearly on the CM10’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM30 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM30 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn MoreControlMaster CM50 1/2 DIN PID Controller, NEMA4X & Color LCD Display, 2 analog inputs, 1 analog output, 2 digital I/O and 2 relays, Standard Functionality3KIN100001L1041₹44,204.00The ControlMaster CM50 is a flexible, 3x6 universal PID process controller. Detailed process information is presented clearly on the CM50’s full-color TFT display and an intuitive operator interface simplifies configuration and operation. Flexible control functionality including on/off, time proportioning, analog PID, split output and motorized value combined with powerful functions such as math and logic provide problem-solving flexibility and make the CM50 suitable for a wide range of process applications. Fully configurable via the easy-to-navigate front panel menus or PC configuration software, the CM50 can be commissioned rapidly and then tuned via the advanced autotune functionality Learn More