-
266DSH Differential pressure transmitter, 4..20mA, HART,0.4-40kPa, SS wetted parts and silicon oil filling3KIN100001L1010₹35,757.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART, 0.2-4kPa, SS wetted parts and silicon oil filling3KIN100001L1008₹47,002.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 7 Mpa (1015 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with B type sensor which has sensor span limit of 0.2-4kPa and has base accuracy of 0.1%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,1.6-160kPa, SS wetted parts and silicon oil filling3KIN100001L1011₹35,757.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,0.54-16kPa, SS wetted parts and silicon oil filling3KIN100001L1009₹41,606.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 16 Mpa (2320 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,24-2400kPa, SS wetted parts and silicon oil filling3KIN100001L1013₹38,270.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More266DSH Differential pressure transmitter, 4..20mA, HART,6-600kPa, SS wetted parts and silicon oil filling3KIN100001L1012₹38,270.00266DSH is the ABB differential pressure transmitter capable to sustain static pressure up to 21 Mpa (3045 psi). 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266DSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with M type sensor which has sensor span limit of 6-600kPa and has base accuracy of 0.06%. Learn More
Include Out of Stock
Categories
Product Range