Clear all
Clear all

3 products

3 products

Measurement & Analytics

3 products

Set Ascending Direction Set Descending Direction
  1. FEP631, Process Master, Electromagnetic Flowmeter 50mm dia
    3KIN100001L1032
    ₹61,144.00
    FEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material. These are next generation Electromagnetic flowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn More
  2. FEP631, Process Master, Electromagnetic Flowmeter 25mm dia
    3KIN100001L1031
    ₹58,092.00
    FEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material. These are next generation Electromagnetic flowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn More
  3. FEP631, Process Master, Electromagnetic Flowmeter 80mm dia
    3KIN100001L1033
    ₹69,135.00
    FEP631 Process Master Electromagnetic flow meter, Integral Unit, Process connection 50 NB ANSI Carbon steel Flange, Hastelloy C measuring & grounding electrode and PTFE liner material. These are next generation Electromagnetic flowmeters. They provide a most innovative modular transmitter design combined with Smart Sensor Technology and built-in Verification. The flowmeter meets the highest demands for enhanced meter in the chemical, power, oil & gas, pulp & paper and metals & mining industry. Industry optimized liner and electrode materials and resistance to abrasion and corrosion, make ProcessMaster FEP630 the perfect fit for your application. Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123