-
266HSH Gauge pressure transmitter, 4..20mA, HART, 1.6-160kPa, SS wetted parts and silicon oil filling3KIN100001L1003₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with H type sensor which has sensor span limit of 1.6-160kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 80-8000kPa, SS wetted parts and silicon oil filling3KIN100001L1006₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with Q type sensor which has sensor span limit of 80-8000kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 0.4-40kPa, SS wetted parts and silicon oil filling3KIN100001L1002₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with F type sensor which has sensor span limit of 0.4-40kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 6-600kPa, SS wetted parts and silicon oil filling3KIN100001L1004₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with M type sensor which has sensor span limit of 6-600kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 160-16000kPa, SS wetted parts and silicon oil filling3KIN100001L1007₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with S type sensor which has sensor span limit of 160-16000kPa and has base accuracy of 0.075%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 24-2400kPa, SS wetted parts and silicon oil filling3KIN100001L1005₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 21 MPa (3045 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with P type sensor which has sensor span limit of 24-2400kPa and has base accuracy of 0.06%. Learn More266HSH Gauge pressure transmitter, 4..20mA, HART, 0.54-16kPa, SS wetted parts and silicon oil filling3KIN100001L1001₹30,397.00266HSH is the ABB high overload gauge pressure transmitter with a maximum working pressure up to 14 MPa (2030 psi) suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. 266 can be equipped with a display and external pushbuttons for local setting without the need of opening the lid. 266HSH is characterized by high accuracy and a 10-year stability of 0.15%. It is equipped with E type sensor which has sensor span limit of 0.54-16kPa and has base accuracy of 0.075%. Learn More