Clear all
Clear all

4 products

4 products

Measurement & Analytics

4 products

Set Ascending Direction Set Descending Direction
  1. RVG200 Paperless Recorder, 6 Input, Touchscreen, NEMA4X & Ethernet
    3KIN100001L1045
    ₹106,705.00
    The ScreenMaster RVG200 is a secure, easy-to-use paperless recorder. Process signals can be directly connected to the RVG200’s integrated I/O. All process data is displayed clearly to the operator and archived securely in an encrypted format to SD card or USB memory stick. A touch screen featuring swipe gesture control provides fast and intuitive operation. USB ports further simplify operation by enabling peripherals (for example, a keyboard, mouse or barcode scanner) to be attached. The RVG200's standard Ethernet communications and inbuilt web server enable: easy integration to an existing network automatic data collection remote process supervision All process data archived by an RVG200 can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn More
  2. SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable, totalizer and Ethernet
    3KIN100001L1044
    ₹104,306.00
    The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card. All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn More
  3. SM500F Paperless Recorder, 3 Input, NEMA4X, Panel & Wall Mountable
    3KIN100001L1043
    ₹85,626.00
    The SM500F is a field-mountable paperless recorder. Its unique enclosure design enables wall-, pipe- or panel-mounting of the unit. Process data is displayed clearly to the local operator through a variety of display formats, including chart, bargraph and digital indicator displays. Additionally, process data is logged securely to the removable memory card. All process data archived by an SM500F can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn More
  4. RVG200 Paperless Recorder, 12 Input, Touchscreen, NEMA4X & Ethernet
    3KIN100001L1046
    ₹123,362.00
    The ScreenMaster RVG200 is a secure, easy-to-use paperless recorder. Process signals can be directly connected to the RVG200’s integrated I/O. All process data is displayed clearly to the operator and archived securely in an encrypted format to SD card or USB memory stick. A touch screen featuring swipe gesture control provides fast and intuitive operation. USB ports further simplify operation by enabling peripherals (for example, a keyboard, mouse or barcode scanner) to be attached. The RVG200's standard Ethernet communications and inbuilt web server enable: easy integration to an existing network automatic data collection remote process supervision All process data archived by an RVG200 can be stored, managed and reviewed using DataManager Pro software Part Number: RDM500L Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123